(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Pressed Wheel Conveyor (WB-36PCS) Width 9 x Diameter φ36 x Total Height 47.3

Pressed Wheel Conveyor (WB-36PCS) Width 9 x Diameter φ36 x Total Height 47.3

Choose from straight type or curve type. Straight type length 150-3000 can be specified in lengths of 1 mm units

(i)Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WB-36PCS-[150-1790/10]L[*,​-,​X][50,​75,​100]P
WB-36PCS-[1800,​2400,​3000]L[*,​-,​X][50,​75,​100]P
WB-36PCS-[1810-2390/10]L[*,​-,​X][50,​75,​100]P
WB-36PCS-[2410-2990/10]L[*,​-,​X][50,​75,​100]P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWheel Pitch P
(mm)
Conveyance Length L
(mm)

-

1 Piece(s) 14 Day(s) or more 50 ~ 100150 ~ 1790

-

1 Piece(s) 14 Day(s) or more 50 ~ 1001800 ~ 3000

-

1 Piece(s) 14 Day(s) or more 50 ~ 1001810 ~ 2390

-

1 Piece(s) 14 Day(s) or more 50 ~ 1002410 ~ 2990

Loading...

  1. 1

Basic Information

Conveyance Type Straight Wheel Surface Material Steel Wheel Width W(mm) 9
Wheel Load Capacity(kgf) 20 Wheel Outer Dia. D(mm) 36 Type Wheel conveyor body
Application For transporting small items Wheel Surface Treatment Chromate Frame Shape Outside Bending Type
Frame Material Steel Frame Surface Treatment Paint External Height H(mm) 49.3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)