(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hot dip frame conveyor (WM-25BS) Width 9 x Diameter φ25 x Total Height 29.5

Hot dip frame conveyor (WM-25BS) Width 9 x Diameter φ25 x Total Height 29.5

Corocon with length: 150 to 3,000 specifiable in 10 mm units [Price from 1100 yen]

(i)Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
WM-25BS-[1000,​1500,​2000]L[*,​-,​X][30,​35]P
WM-25BS-[1010-1490/10]L[*,​-,​X][30,​35]P
WM-25BS-[150-990/10]L[*,​-,​X][30,​35]P
WM-25BS-[1510-1990/10]L[*,​-,​X][30,​35]P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWheel Pitch P
(mm)
Conveyance Length L
(mm)

-

1 Piece(s) 11 Day(s) or more 30 ~ 351000 ~ 2000

-

1 Piece(s) 11 Day(s) or more 30 ~ 351010 ~ 1490

-

1 Piece(s) 11 Day(s) or more 30 ~ 35150 ~ 990

-

1 Piece(s) 11 Day(s) or more 30 ~ 351510 ~ 1990

Loading...

  1. 1

Basic Information

Conveyance Type Straight Wheel Surface Material Steel Wheel Width W(mm) 9
Wheel Load Capacity(kgf) 30 Wheel Outer Dia. D(mm) 25 Type Wheel conveyor body
Application For transporting small items / Medium Load Wheel Surface Treatment Chromate Frame Shape Inward-curved Type
Frame Material Steel Frame Surface Treatment Hot dip plating External Height H(mm) 29.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)