(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

2062 Double Pitch Sprocket, B Type for R Roller, Shaft Hole Machined

2062 Double Pitch Sprocket, B Type for R Roller, Shaft Hole Machined

The semi-F series is a system for simple set up and rapid delivery of completed products with the desired machining (internal diameter, keyway, tap) of products with pilot holes completed.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SUS2062B10D24F
SUS2062B10D25F
SUS2062B10D26F
SUS2062B10D27F
SUS2062B10D28F
SUS2062B10D29F
SUS2062B10D30F
SUS2062B10D31F
SUS2062B10D32F
SUS2062B10D33F
SUS2062B10D34F
SUS2062B10D35F
SUS2062B10D36F
SUS2062B10D37F
SUS2062B10D38F
SUS2062B10D39F
SUS2062B10D40F
SUS2062B10D41F
SUS2062B10D42F
SUS2062B10D43F
SUS2062B10D44F
SUS2062B10D45F
SUS2062B10D46F
SUS2062B10D47F
SUS2062B10D48F
SUS2062B10D49F
SUS2062B10D50F
SUS2062B10D51F
SUS2062B10D52F
SUS2062B10D53F
SUS2062B10D54F
SUS2062B10D55F
SUS2062B11D26F
SUS2062B11D27F
SUS2062B11D28F
SUS2062B11D29F
SUS2062B11D30F
SUS2062B11D31F
SUS2062B11D32F
SUS2062B11D33F
SUS2062B11D34F
SUS2062B11D35F
SUS2062B11D36F
SUS2062B11D37F
SUS2062B11D38F
SUS2062B11D39F
SUS2062B11D40F
SUS2062B11D41F
SUS2062B11D42F
SUS2062B11D43F
SUS2062B11D44F
SUS2062B11D45F
SUS2062B11D46F
SUS2062B11D47F
SUS2062B11D48F
SUS2062B11D49F
SUS2062B11D50F
SUS2062B11D51F
SUS2062B11D52F
SUS2062B11D53F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNumber of Teeth
(T)
Shaft Hole Dia. d
(mm)
Key Groove Width b
(mm)
Key Groove Depth t2
(mm)
Set Screw Size M

SGD 197.75

1 Piece(s) 9 Day(s) or more 102483.3M8

SGD 197.75

1 Piece(s) 9 Day(s) or more 102583.3M8

SGD 197.75

1 Piece(s) 9 Day(s) or more 102683.3M8

SGD 197.75

1 Piece(s) 9 Day(s) or more 102783.3M8

SGD 197.75

1 Piece(s) 9 Day(s) or more 102883.3M8

SGD 197.75

1 Piece(s) 9 Day(s) or more 102983.3M8

SGD 197.75

1 Piece(s) 9 Day(s) or more 103083.3M8

SGD 197.75

1 Piece(s) 9 Day(s) or more 1031103.3M8

SGD 197.75

1 Piece(s) 9 Day(s) or more 1032103.3M8

SGD 197.75

1 Piece(s) 9 Day(s) or more 1033103.3M8

SGD 197.75

1 Piece(s) 9 Day(s) or more 1034103.3M8

SGD 197.75

1 Piece(s) 9 Day(s) or more 1035103.3M8

SGD 197.75

1 Piece(s) 9 Day(s) or more 1036103.3M8

SGD 197.75

1 Piece(s) 9 Day(s) or more 1037103.3M8

SGD 197.75

1 Piece(s) 9 Day(s) or more 1038103.3M8

SGD 197.75

1 Piece(s) 9 Day(s) or more 1039123.3M8

SGD 197.75

1 Piece(s) 9 Day(s) or more 1040123.3M8

SGD 197.75

1 Piece(s) 9 Day(s) or more 1041123.3M8

SGD 197.75

1 Piece(s) 9 Day(s) or more 1042123.3M8

SGD 197.75

1 Piece(s) 9 Day(s) or more 1043123.3M8

SGD 197.75

1 Piece(s) 9 Day(s) or more 1044123.3M8

SGD 197.75

1 Piece(s) 9 Day(s) or more 1045143.8M10

SGD 197.75

1 Piece(s) 9 Day(s) or more 1046143.8M10

SGD 197.75

1 Piece(s) 9 Day(s) or more 1047143.8M10

SGD 197.75

1 Piece(s) 9 Day(s) or more 1048143.8M10

SGD 197.75

1 Piece(s) 9 Day(s) or more 1049143.8M10

SGD 197.75

1 Piece(s) 9 Day(s) or more 1050143.8M10

SGD 197.75

1 Piece(s) 9 Day(s) or more 1051164.3M12

SGD 197.75

1 Piece(s) 9 Day(s) or more 1052164.3M12

SGD 197.75

1 Piece(s) 9 Day(s) or more 1053164.3M12

SGD 197.75

1 Piece(s) 9 Day(s) or more 1054164.3M12

SGD 197.75

1 Piece(s) 9 Day(s) or more 1055164.3M12

SGD 214.14

1 Piece(s) 9 Day(s) or more 112683.3M8

SGD 214.14

1 Piece(s) 9 Day(s) or more 112783.3M8

SGD 214.14

1 Piece(s) 9 Day(s) or more 112883.3M8

SGD 214.14

1 Piece(s) 9 Day(s) or more 112983.3M8

SGD 214.14

1 Piece(s) 9 Day(s) or more 113083.3M8

SGD 214.14

1 Piece(s) 9 Day(s) or more 1131103.3M8

SGD 214.14

1 Piece(s) 9 Day(s) or more 1132103.3M8

SGD 214.14

1 Piece(s) 9 Day(s) or more 1133103.3M8

SGD 214.14

1 Piece(s) 9 Day(s) or more 1134103.3M8

SGD 214.14

1 Piece(s) 9 Day(s) or more 1135103.3M8

SGD 214.14

1 Piece(s) 9 Day(s) or more 1136103.3M8

SGD 214.14

1 Piece(s) 9 Day(s) or more 1137103.3M8

SGD 214.14

1 Piece(s) 9 Day(s) or more 1138103.3M8

SGD 214.14

1 Piece(s) 9 Day(s) or more 1139123.3M8

SGD 214.14

1 Piece(s) 9 Day(s) or more 1140123.3M8

SGD 214.14

1 Piece(s) 9 Day(s) or more 1141123.3M8

SGD 214.14

1 Piece(s) 9 Day(s) or more 1142123.3M8

SGD 214.14

1 Piece(s) 9 Day(s) or more 1143123.3M8

SGD 214.14

1 Piece(s) 9 Day(s) or more 1144123.3M8

SGD 214.14

1 Piece(s) 9 Day(s) or more 1145143.8M10

SGD 214.14

1 Piece(s) 9 Day(s) or more 1146143.8M10

SGD 214.14

1 Piece(s) 9 Day(s) or more 1147143.8M10

SGD 214.14

1 Piece(s) 9 Day(s) or more 1148143.8M10

SGD 214.14

1 Piece(s) 9 Day(s) or more 1149143.8M10

SGD 214.14

1 Piece(s) 9 Day(s) or more 1150143.8M10

SGD 214.14

1 Piece(s) 9 Day(s) or more 1151164.3M12

SGD 214.14

1 Piece(s) 9 Day(s) or more 1152164.3M12

SGD 214.14

1 Piece(s) 9 Day(s) or more 1153164.3M12

Loading...

Basic Information

Sprocket Shape Shape B Chain No. C2062H Number of Strands 1
Type Shaft hole machining type Material Stainless Steel Chain Type Doubled Pitch
Roller Type R Roller Shaft Type Shaft hole machined Surface Treatment No
The Number of Set Screw 2 Set Screw Position Angle(°) 120 Variety Special Purpose

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)