(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Nozzle Type Static Electricity Eliminator NIF-300

 

Part Number
NIF-300-1
NIF-300-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipInput Voltage AC Adapter

SGD 712.13

1 Piece(s) 8 Day(s) or more Included AC Adapter AC 100~240VProvided

SGD 633.54

1 Piece(s) 8 Day(s) or more DC24VNo

Loading...

  1. 1
 

Basic Information

Types Nozzle Shape Air Volume(m3/min) 0.2 Ion Balance Adjustment Function No
Operating Pressure Range(MPa) 0.1::0.4 Cleaning Brush No Discharge Electrode Pin Tungsten
Power Consumption(VA) 2.0 Air Volume Details(m3/min) 0.2~0.6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)