(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

[In-Stock Items] Regulator (Modular Type Standard) R*000 Series

[In-Stock Items] Regulator (Modular Type Standard) R*000 Series

[Features]
· Built in pressure meter.
· No tools needed pressure adjustment.
· Can easily be panel mounted

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
R1000-6-W
R1000-6-W-A6W
R1000-6-W-A6WB3W
R1000-6-W-A8W
R1000-6-W-A8WB3W
R1000-6-W-A10WB3W
R1000-6-W-T8
R1000-6-W-T8-A6W
R1000-6-W-T8-A6WB3W
R1000-6-W-T8-A6WB3WG40P
R1000-6-W-T8-A6WB3WG49P
R1000-6-W-T8-A6WB3WG52P
R1000-6-W-T8-A6WB3WG59P
R1000-6-W-T8-A6WG40P
R1000-6-W-T8-A6WG49P
R1000-6-W-T8-A6WG52P
R1000-6-W-T8-A6WG59P
R1000-6-W-T8-A8W
R1000-6-W-T8-A8WB3W
R1000-6-W-T8-A8WB3WG40P
R1000-6-W-T8-A8WB3WG49P
R1000-6-W-T8-A8WB3WG52P
R1000-6-W-T8-A8WB3WG59P
R1000-6-W-T8-A8WG40P
R1000-6-W-T8-A8WG49P
R1000-6-W-T8-A8WG52P
R1000-6-W-T8-A8WG59P
R1000-6-W-T8-A10W
R1000-6-W-T8-A10WB3W
R1000-6-W-T8-A10WB3WG40P
R1000-6-W-T8-A10WB3WG49P
R1000-6-W-T8-A10WB3WG52P
R1000-6-W-T8-A10WB3WG59P
R1000-6-W-T8-A10WG40P
R1000-6-W-T8-A10WG49P
R1000-6-W-T8-A10WG52P
R1000-6-W-T8-A10WG59P
R1000-6-W-T8-B3W
R1000-6-W-T8-B3WG40P
R1000-6-W-T8-B3WG49P
R1000-6-W-T8-B3WG52P
R1000-6-W-T8-B3WG59P
R1000-6-W-T8-BWG40P
R1000-6-W-T8-BWG49P
R1000-6-W-T8-BWG52P
R1000-6-W-T8-BWG59P
R1000-6-W-T8-G40P
R1000-6-W-T8-G49P
R1000-6-W-T8-G52P
R1000-6-W-T8-G59P
R1000-8-W
R1000-8-W-A6W
R1000-8-W-A6WB3W
R1000-8-W-A8W
R1000-8-W-A8WB3W
R1000-8-W-A10W
R1000-8-W-A10WB3W
R1000-8-W-B3W
R2000-8-W
R2000-8-W-A10W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Connection Dia. Pressure Gauge Mass
(g)
Bracket Piping Adapter Set (Attachment) Attachment Pressure Gauge Details

SGD 58.95

1 Piece(s) 4 Day(s) or more 1/8With Pressure Gauge160NANANAStandard Pressure Gauge

SGD 77.67

1 Piece(s) 4 Day(s) or more 1/8With Pressure Gauge160NARc1/8G52PStandard Pressure Gauge

SGD 80.91

1 Piece(s) 4 Day(s) or more 1/8With Pressure Gauge160L TypeRc1/8G52PStandard Pressure Gauge

SGD 77.67

1 Piece(s) 4 Day(s) or more 1/8With Pressure Gauge160NARc1/4G52PStandard Pressure Gauge

SGD 80.91

1 Piece(s) 4 Day(s) or more 1/8With Pressure Gauge160L TypeRc1/4G52PStandard Pressure Gauge

SGD 80.91

1 Piece(s) 4 Day(s) or more 1/8With Pressure Gauge160L TypeRc3/8G52PStandard Pressure Gauge

SGD 39.04

1 Piece(s) 4 Day(s) or more 1/8-160NANANAFor Pressure Gauge Attached

SGD 57.75

1 Piece(s) 4 Day(s) or more 1/8-160NARc1/8-For Pressure Gauge Attached

SGD 61.01

1 Piece(s) 4 Day(s) or more 1/8-160L TypeRc1/8-For Pressure Gauge Attached

SGD 81.59

1 Piece(s) 4 Day(s) or more 1/8-160L TypeRc1/8G40PFor Pressure Gauge Attached

SGD 81.59

1 Piece(s) 4 Day(s) or more 1/8-160L TypeRc1/8G49PFor Pressure Gauge Attached

SGD 191.24

1 Piece(s) 4 Day(s) or more 1/8-160L TypeRc1/8G52PFor Pressure Gauge Attached

SGD 81.74

1 Piece(s) 4 Day(s) or more 1/8-160L TypeRc1/8G59PFor Pressure Gauge Attached

SGD 78.33

1 Piece(s) 4 Day(s) or more 1/8-160NARc1/8G40PFor Pressure Gauge Attached

SGD 78.33

1 Piece(s) 4 Day(s) or more 1/8-160NARc1/8G49PFor Pressure Gauge Attached

SGD 187.99

1 Piece(s) 4 Day(s) or more 1/8-160NARc1/8G52PFor Pressure Gauge Attached

SGD 78.49

1 Piece(s) 4 Day(s) or more 1/8-160NARc1/8G59PFor Pressure Gauge Attached

SGD 57.75

1 Piece(s) 4 Day(s) or more 1/8-160NARc1/4-For Pressure Gauge Attached

SGD 61.01

1 Piece(s) 4 Day(s) or more 1/8-160L TypeRc1/4-For Pressure Gauge Attached

SGD 81.59

1 Piece(s) 4 Day(s) or more 1/8-160L TypeRc1/4G40PFor Pressure Gauge Attached

SGD 81.59

1 Piece(s) 4 Day(s) or more 1/8-160L TypeRc1/4G49PFor Pressure Gauge Attached

SGD 191.24

1 Piece(s) 4 Day(s) or more 1/8-160L TypeRc1/4G52PFor Pressure Gauge Attached

SGD 81.74

1 Piece(s) 4 Day(s) or more 1/8-160L TypeRc1/4G59PFor Pressure Gauge Attached

SGD 78.33

1 Piece(s) 4 Day(s) or more 1/8-160NARc1/4G40PFor Pressure Gauge Attached

SGD 78.33

1 Piece(s) 4 Day(s) or more 1/8-160NARc1/4G49PFor Pressure Gauge Attached

SGD 187.99

1 Piece(s) 4 Day(s) or more 1/8-160NARc1/4G52PFor Pressure Gauge Attached

SGD 78.49

1 Piece(s) 4 Day(s) or more 1/8-160NARc1/4G59PFor Pressure Gauge Attached

SGD 57.75

1 Piece(s) 4 Day(s) or more 1/8-160NARc3/8-For Pressure Gauge Attached

SGD 61.01

1 Piece(s) 4 Day(s) or more 1/8-160L TypeRc3/8-For Pressure Gauge Attached

SGD 81.59

1 Piece(s) 4 Day(s) or more 1/8-160L TypeRc3/8G40PFor Pressure Gauge Attached

SGD 81.59

1 Piece(s) 4 Day(s) or more 1/8-160L TypeRc3/8G49PFor Pressure Gauge Attached

SGD 191.24

1 Piece(s) 4 Day(s) or more 1/8-160L TypeRc3/8G52PFor Pressure Gauge Attached

SGD 81.74

1 Piece(s) 4 Day(s) or more 1/8-160L TypeRc3/8G59PFor Pressure Gauge Attached

SGD 78.33

1 Piece(s) 4 Day(s) or more 1/8-160NARc3/8G40PFor Pressure Gauge Attached

SGD 78.33

1 Piece(s) 4 Day(s) or more 1/8-160NARc3/8G49PFor Pressure Gauge Attached

SGD 187.99

1 Piece(s) 4 Day(s) or more 1/8-160NARc3/8G52PFor Pressure Gauge Attached

SGD 78.49

1 Piece(s) 4 Day(s) or more 1/8-160NARc3/8G59PFor Pressure Gauge Attached

SGD 43.19

1 Piece(s) 4 Day(s) or more 1/8-160L TypeNA-For Pressure Gauge Attached

SGD 63.76

1 Piece(s) 4 Day(s) or more 1/8-160L TypeNAG40PFor Pressure Gauge Attached

SGD 63.77

1 Piece(s) 4 Day(s) or more 1/8-160L TypeNAG49PFor Pressure Gauge Attached

SGD 173.42

1 Piece(s) 4 Day(s) or more 1/8-160L TypeNAG52PFor Pressure Gauge Attached

SGD 63.92

1 Piece(s) 4 Day(s) or more 1/8-160L TypeNAG59PFor Pressure Gauge Attached

SGD 63.76

1 Piece(s) 4 Day(s) or more 1/8-160C TypeNAG40PFor Pressure Gauge Attached

SGD 63.77

1 Piece(s) 4 Day(s) or more 1/8-160C TypeNAG49PFor Pressure Gauge Attached

SGD 173.42

1 Piece(s) 4 Day(s) or more 1/8-160C TypeNAG52PFor Pressure Gauge Attached

SGD 63.92

1 Piece(s) 4 Day(s) or more 1/8-160C TypeNAG59PFor Pressure Gauge Attached

SGD 63.76

1 Piece(s) 4 Day(s) or more 1/8-160NANAG40PFor Pressure Gauge Attached

SGD 63.77

1 Piece(s) 4 Day(s) or more 1/8-160NANAG49PFor Pressure Gauge Attached

SGD 173.42

1 Piece(s) 4 Day(s) or more 1/8-160NANAG52PFor Pressure Gauge Attached

SGD 63.92

1 Piece(s) 4 Day(s) or more 1/8-160NANAG59PFor Pressure Gauge Attached

SGD 58.95

1 Piece(s) 4 Day(s) or more 1/4With Pressure Gauge160NANANAStandard Pressure Gauge

SGD 77.67

1 Piece(s) 4 Day(s) or more 1/4With Pressure Gauge160NARc1/8G52PStandard Pressure Gauge

SGD 80.91

1 Piece(s) 4 Day(s) or more 1/4With Pressure Gauge160L TypeRc1/8G52PStandard Pressure Gauge

SGD 77.67

1 Piece(s) 4 Day(s) or more 1/4With Pressure Gauge160NARc1/4G52PStandard Pressure Gauge

SGD 80.49

1 Piece(s) 4 Day(s) or more 1/4With Pressure Gauge160L TypeRc1/4G52PStandard Pressure Gauge

SGD 77.67

1 Piece(s) 4 Day(s) or more 1/4With Pressure Gauge160NARc3/8G52PStandard Pressure Gauge

SGD 80.91

1 Piece(s) 4 Day(s) or more 1/4With Pressure Gauge160L TypeRc3/8G52PStandard Pressure Gauge

SGD 63.09

1 Piece(s) 4 Day(s) or more 1/4With Pressure Gauge160L TypeNAG52PStandard Pressure Gauge

SGD 64.47

1 Piece(s) 7 Day(s) 1/4With Pressure Gauge310NANANAStandard Pressure Gauge

SGD 86.86

1 Piece(s) 4 Day(s) or more 1/4With Pressure Gauge310NARc3/8-Standard Pressure Gauge

Loading...

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Applicable Fluid Air
Shape Standard Adverse Current Function Presence Supply Side, Connection Type Rc
Flow Direction Rightward direction Max. Operating Pressure(MPa) 1.0 Display Increment Mpa Indication, Rc Screw
Pressure Range 0.05~0.85Mpa

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)