(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Atmospheric ion monitor NK-7001

Atmospheric ion monitor NK-7001

A measuring device for checking the performance of an ionizer (static eliminator). Suitable for confirming its effects when operating and performing regular inspections afterward.

[Features]
· Includes a high-voltage power supply that lets you easily evaluate and manage ionizers at the touch of a button.
· A small, separate detection probe lets you perform measurement in small spaces, such as when evaluating an ionizer installed inside a manufacturing device, and read the display results at your location.
· Lets you evaluate devices of roughly the same size and electrostatic capacity.
· Compact and portable, making it easy to carry it around the work area.
· Provides high resolution in ±0.1 V steps, letting you evaluate and manage ion balance

PDF

Japanese Only

Part Number

Configured Part Number is shown.

NK-7001

 
Part Number
NK-7001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 3,936.78

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Types Static electricity checker Probe 140(D)x20(W)x25(H)mm

Please check the type/dimensions/specifications of the part NK-7001 in the Atmospheric ion monitor NK-7001 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)