(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pressed Wheel Conveyor (W-57TS) Width 20, Dia. 57, Height 100

Pressed Wheel Conveyor (W-57TS) Width 20, Dia. 57, Height 100

Corocon ø57 press wheel. Choose from straight type or curve type. Straight type length 150-3000 can be specified in lengths of 1 mm units

(i)Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
W-57TS-3000L[*,​-,​X][75,​100,​150]P
W-57TS-[150-3000/1]L[*,​-,​X][75,​100,​150]P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWheel Pitch P
(mm)
Conveyance Length L
(mm)

-

1 Piece(s) 12 Day(s) or more 75 ~ 1503000

-

1 Piece(s) 12 Day(s) or more 75 ~ 150150 ~ 3000

Loading...

  1. 1

Basic Information

Conveyance Type Straight Wheel Surface Material Steel Wheel Width W(mm) 20
Wheel Load Capacity(kgf) 25 Wheel Outer Dia. D(mm) 57 Type Wheel conveyor body
Application For transporting small items Wheel Surface Treatment Chromate Frame Shape Inward-curved Type
Frame Material Steel Frame Surface Treatment Paint External Height H(mm) 100

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)