(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Steel Roller, M Series (R-2812P), Diameter φ 28.6 × Width 50 - 500

Steel Roller, M Series (R-2812P), Diameter φ 28.6 × Width 50 - 500

Strong Seller - Small-diameter φ28 steel roller. Individual roller for R-2812P roller conveyor; suitable for small item transportation. The widths can be specified in 1 mm increments from 50 to 500 mm.

[Features]
· The roller diameter is φ38.5. The minimum roller interval is P50.
· The standard of the roller (nominal) is 100W to 1, 000W at intervals of 50mm.
· Most versatile type for transporting medium to light loads.
· Pressed-in bearing, inexpensive type, and the φ38 size is a top-selling product.
[Model 60 Frame Standard Type]

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
R-2812P-[50-99/1][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
R-2812P-[100-500/50][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
R-2812P-[101-149/1][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
R-2812P-[151-199/1][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
R-2812P-[201-249/1][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
R-2812P-[251-299/1][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
R-2812P-[301-349/1][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
R-2812P-[351-399/1][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
R-2812P-[401-449/1][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
R-2812P-[451-499/1][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

-

1 Piece(s) 13 Day(s) or more

-

1 Piece(s) 13 Day(s) or more

-

1 Piece(s) 13 Day(s) or more

-

1 Piece(s) 13 Day(s) or more

-

1 Piece(s) 13 Day(s) or more

-

1 Piece(s) 13 Day(s) or more

-

1 Piece(s) 13 Day(s) or more

-

1 Piece(s) 13 Day(s) or more

-

1 Piece(s) 13 Day(s) or more

-

1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Type Long Roller Long Roller Type Straight Bearing Double
Roller Material Steel Outer Dia. D(Ø) 28.6 Properties Standard
Lining No Surface Treatment Zinc Plating Bearing Material Steel
Operating Temperature Range(°C) 0::40

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)