(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Roller, M Series (RS-3810), Diameter φ 38.1 × Width 100 - 600

Stainless Steel Roller, M Series (RS-3810), Diameter φ 38.1 × Width 100 - 600

A general purpose ⌀ 38-mm stainless steel roller. A cost-effective RS-3810 roller conveyor roller unit manufactured entirely from stainless steel.

[Features]
· The roller diameter is ⌀ 38.1 mm. The minimum roller interval is P50.
· The standard roller width (nominal) is 100–600 mm in increments of 50 mm.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MAK1RS-3810-T-[100-600/50]-[W,​WA,​WHI,​WX]-[1,​2]

 
Part Number
MAK1RS-3810-T-[100-600/50]-[W,​WA,​WHI,​WX]-[1,​2]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

-

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Type Long Roller Long Roller Type Straight Bearing Double
Roller Material Stainless Steel Outer Dia. D(Ø) 38.1 Lining No
Surface Treatment No Bearing Material Stainless Steel Operating Temperature Range(°C) 0::40

Frequently asked question (FAQ)

Question: Can the roller end dimensions be manufactured to order?
Answer: No, but the RS-3810PD type can manufactured to order (100 W to 600 W, 1 mm increments).
Question: Can I change the roller thickness and shaft diameter?
Answer: Thickness of 2.0 t and 3.0 t and shaft diameters of φ12 are available as variations.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)