(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Roller, M Series (HG-RS1210), Diameter φ 12 × Width 100 - 400

Stainless Steel Roller, M Series (HG-RS1210), Diameter φ 12 × Width 100 - 400

Superfine φ12 stainless steel roller. All stainless steel individual roller for HG-RS1210 roller conveyor, which is optimal for transport of small items.

[Features]
· The roller diameter is φ12.0. The minimum roller interval is P15.
· Standard roller width (nominal) is 100W to 400W in 50mm increments.
· Can be manufactured to desired size.
· L Type Frame

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
HG-RS1210-[100,​200,​300,​400][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
HG-RS1210-[101-199/1][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
HG-RS1210-[201-299/1][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
HG-RS1210-[301-399/1][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

-

1 Piece(s) 8 Day(s) or more

-

1 Piece(s) 8 Day(s) or more

-

1 Piece(s) 8 Day(s) or more

-

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Type Long Roller Long Roller Type Straight Bearing Double
Roller Material Stainless Steel Outer Dia. D(Ø) 12 Properties Water Resistance
Lining No Surface Treatment No Bearing Material Stainless Steel
Operating Temperature Range(°C) 0::40

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)