(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spring Post, SPOS

Spring Post, SPOS

[Features]
- Post for tensile coil springs.
- Choose from hole or groove types.
- SPOS-A: Hole type, SPOS-B: Groove type.
- Stainless steel main body.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SPOS-M3X10-A
SPOS-M3X15-A
SPOS-M3X15-B
SPOS-M3X20-B
SPOS-M3X25-B
SPOS-M3X30-B
SPOS-M3X35-B
SPOS-M4X15-A
SPOS-M4X15-B
SPOS-M4X20-A
SPOS-M4X20-B
SPOS-M4X25-A
SPOS-M4X25-B
SPOS-M4X30-B
SPOS-M4X35-B
SPOS-M4X40-B
SPOS-M5X15-B
SPOS-M5X20-A
SPOS-M5X20-B
SPOS-M5X25-A
SPOS-M5X25-B
SPOS-M5X30-A
SPOS-M5X30-B
SPOS-M5X35-B
SPOS-M5X40-B
SPOS-M6X15-B
SPOS-M6X20-B
SPOS-M6X25-A
SPOS-M6X25-B
SPOS-M6X30-A
SPOS-M6X30-B
SPOS-M6X35-B
SPOS-M6X40-A
SPOS-M6X40-B
SPOS-M6X45-B
SPOS-M6X50-B
SPOS-M6X60-B
SPOS-M8X20-B
SPOS-M8X25-B
SPOS-M8X30-B
SPOS-M8X35-B
SPOS-M8X40-B
SPOS-M8X45-B
SPOS-M8X50-B
SPOS-M8X60-B
SPOS-M10X35-B
SPOS-M10X40-B
SPOS-M10X45-B
SPOS-M10X50-B
SPOS-M10X60-B
SPOS-M12X50-B
SPOS-M12X60-B
SPOS-M12X70-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Thread Diameter
(mm)
Specifications

SGD 7.44

1 Piece(s) 4 Day(s) or more 103Hole type

SGD 7.44

1 Piece(s) 4 Day(s) or more 153Hole type

SGD 7.61

1 Piece(s) Same day 153Groove Type

SGD 7.61

1 Piece(s) 4 Day(s) or more 203Groove Type

SGD 7.61

1 Piece(s) 4 Day(s) or more 253Groove Type

SGD 7.62

1 Piece(s) 4 Day(s) or more 303Groove Type

SGD 7.62

1 Piece(s) 4 Day(s) or more 353Groove Type

SGD 6.68

1 Piece(s) 4 Day(s) or more 154Hole type

SGD 6.68

1 Piece(s) 4 Day(s) or more 154Groove Type

SGD 6.68

1 Piece(s) 4 Day(s) or more 204Hole type

SGD 6.68

1 Piece(s) 4 Day(s) or more 204Groove Type

SGD 6.69

1 Piece(s) 4 Day(s) or more 254Hole type

SGD 6.69

1 Piece(s) 4 Day(s) or more 254Groove Type

SGD 6.69

1 Piece(s) 4 Day(s) or more 304Groove Type

SGD 6.69

1 Piece(s) 4 Day(s) or more 354Groove Type

SGD 6.69

1 Piece(s) 4 Day(s) or more 404Groove Type

SGD 7.62

1 Piece(s) 4 Day(s) or more 155Groove Type

SGD 7.46

1 Piece(s) 4 Day(s) or more 205Hole type

SGD 7.62

1 Piece(s) 4 Day(s) or more 205Groove Type

SGD 7.47

1 Piece(s) 4 Day(s) or more 255Hole type

SGD 7.63

1 Piece(s) 4 Day(s) or more 255Groove Type

SGD 7.48

1 Piece(s) 4 Day(s) or more 305Hole type

SGD 7.63

1 Piece(s) 4 Day(s) or more 305Groove Type

SGD 7.63

1 Piece(s) 4 Day(s) or more 355Groove Type

SGD 7.63

1 Piece(s) 4 Day(s) or more 405Groove Type

SGD 8.23

1 Piece(s) 4 Day(s) or more 156Groove Type

SGD 8.24

1 Piece(s) 4 Day(s) or more 206Groove Type

SGD 8.24

1 Piece(s) 4 Day(s) or more 256Hole type

SGD 8.24

1 Piece(s) 4 Day(s) or more 256Groove Type

SGD 8.25

1 Piece(s) 4 Day(s) or more 306Hole type

SGD 8.25

1 Piece(s) 4 Day(s) or more 306Groove Type

SGD 8.25

1 Piece(s) 4 Day(s) or more 356Groove Type

SGD 8.26

1 Piece(s) 4 Day(s) or more 406Hole type

SGD 8.26

1 Piece(s) 4 Day(s) or more 406Groove Type

SGD 8.26

1 Piece(s) 4 Day(s) or more 456Groove Type

SGD 8.26

1 Piece(s) 4 Day(s) or more 506Groove Type

SGD 8.26

1 Piece(s) 4 Day(s) or more 606Groove Type

SGD 9.69

1 Piece(s) 4 Day(s) or more 208Groove Type

SGD 9.70

1 Piece(s) 4 Day(s) or more 258Groove Type

SGD 9.70

1 Piece(s) 4 Day(s) or more 308Groove Type

SGD 9.69

1 Piece(s) 4 Day(s) or more 358Groove Type

SGD 9.70

1 Piece(s) 4 Day(s) or more 408Groove Type

SGD 9.71

1 Piece(s) 4 Day(s) or more 458Groove Type

SGD 9.72

1 Piece(s) 4 Day(s) or more 508Groove Type

SGD 9.72

1 Piece(s) 4 Day(s) or more 608Groove Type

SGD 10.67

1 Piece(s) 4 Day(s) or more 3510Groove Type

SGD 10.67

1 Piece(s) 4 Day(s) or more 4010Groove Type

SGD 10.69

1 Piece(s) 4 Day(s) or more 4510Groove Type

SGD 10.70

1 Piece(s) 4 Day(s) or more 5010Groove Type

SGD 10.73

1 Piece(s) 4 Day(s) or more 6010Groove Type

SGD 10.94

1 Piece(s) 4 Day(s) or more 5012Groove Type

SGD 10.98

1 Piece(s) 7 Day(s) or more 6012Groove Type

SGD 11.04

1 Piece(s) 7 Day(s) or more 7012Groove Type

Loading...

  1. 1

Basic Information

Body Material Stainless Steel Material

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)