(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Adjustable Lever Latch_C2

Adjustable Lever Latch_C2

When the button is pushed, the lever is pushed up by the built-in spring, and the lock is disengaged.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
C2-32-15
C2-32-25
C2-32-35
C2-33-15
C2-33-25
C2-33-35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPossible Tightening Plate Thickness Range
(mm)
Key Locked Type Mass
(g)

SGD 58.99

1 Piece(s) 7 Day(s) or more 101~24NoLock plug35

SGD 87.69

1 Piece(s) 7 Day(s) or more 101~24PresenceLock plug35

SGD 58.96

1 Piece(s) 4 Day(s) or more 101~24NoButton35

SGD 58.96

1 Piece(s) 7 Day(s) or more 1023~46NoLock plug57

SGD 87.65

1 Piece(s) 7 Day(s) or more 1023~46PresenceLock plug57

SGD 58.94

1 Piece(s) 7 Day(s) or more 1023~46NoButton57

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)