(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Grabber Door Catch_C3

Grabber Door Catch_C3

When the door is pushed slightly, the built-in spring in the catch is activated, the catch pulls the door, and the door closes tightly.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

C3-805

 
Part Number
C3-805
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 16.10

1 Piece(s) 4 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Special Forms Magnet Type Category Others Retaining Force(N) 22
Mounting Method Imposition Mounting Hole Dia. D(mm) 3.3 Catch Plate No
Operating Environment Standard Body Material ABS Main Body Surface Treatment No
Operating Temperature Range(°C) -30::60

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)