(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Idler Sprocket VSA, A Type

Part Number

Configured Part Number is shown.

 
Part Number
VSA-315
VSA-317
VSA-415A
VSA-415B
VSA-415C
VSA-515A
VSA-515B
VSA-612
VSA-615A
VSA-811
VSAS-317
VSAS-415
VSAS-513
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal Number Number of Teeth
(T)
Shaft Bore Dia. d
(mm)
Material Surface Treatment Thickness
(mm)

SGD 26.67

1 Piece(s) 4 Day(s) or more 10351510[Steel] S35CBlack Oxide Coating9

SGD 25.16

1 Piece(s) 7 Day(s) or more 10351712[Steel] S35CBlack Oxide Coating10

SGD 28.33

1 Piece(s) 4 Day(s) or more 10401510[Steel] S35CBlack Oxide Coating9

SGD 29.67

1 Piece(s) 7 Day(s) or more 10401512[Steel] S35CBlack Oxide Coating10

SGD 30.23

1 Piece(s) 7 Day(s) or more 10401512[Steel] S35CBlack Oxide Coating12

SGD 37.08

1 Piece(s) 7 Day(s) or more 10501512[Steel] S35CBlack Oxide Coating12

SGD 41.72

1 Piece(s) 7 Day(s) or more 10501520[Steel] S35CBlack Oxide Coating15

SGD 42.61

1 Piece(s) 7 Day(s) or more 10601217[Steel] S35CBlack Oxide Coating12

SGD 46.30

1 Piece(s) 7 Day(s) or more 10601512[Steel] S35CBlack Oxide Coating12

SGD 60.80

1 Piece(s) 7 Day(s) or more 10801120[Steel] S35CBlack Oxide Coating14

SGD 72.27

1 Piece(s) 7 Day(s) or more 10351712SUS304No10

SGD 98.08

1 Piece(s) 7 Day(s) or more 10401512SUS304No10

SGD 114.79

1 Piece(s) 7 Day(s) or more 10501315SUS304No11

Loading...

  1. 1

Basic Information

Sprocket Shape C Shape Type Idler Number of Strands 1
Chain Type RS Shaft Type Built-in bearing single

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)