(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pressure Gauge, General-Purpose, G59D Series

Pressure Gauge, General-Purpose, G59D Series

[Features]
• Accuracy full scale: ±3%
• Dial size (mm): 52
• Material:
• Pressure Range (MPa): 0 to 0.2, 0 to 0.4, 0 to 1.0, and 0 to 2.0
• Thread size: R1/4 and R1/8
Dial - Glass
Housing - Copper plate + Chrome plating
It can be used to measure the pressure of liquids and air in piping systems. It has a wide range of pressure readings.
Pressure Gauge, General-Purpose, G59D Series
This type of pressure gauge is commonly used in general industrial applications.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
G59D-6-P02
G59D-6-P04
G59D-6-P10
G59D-6-P20
G59D-8-P02
G59D-8-P04
G59D-8-P04-P94
G59D-8-P10
G59D-8-P10-P70
G59D-8-P10-P94
G59D-8-P20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaximum Indicated Pressure
(Mpa)
Connection Dia. Pressure Display
(MPa)
Clean Spec.

SGD 23.08

1 Piece(s) 4 Day(s) or more 0.2R1/80~0.2No

SGD 22.58

1 Piece(s) 10 Day(s) or more 0.4R1/80~0.4No

SGD 22.58

1 Piece(s) 4 Day(s) or more 1R1/80~1.0No

SGD 22.58

1 Piece(s) 15 Day(s) or more 2R1/80~2.0No

SGD 23.08

1 Piece(s) 4 Day(s) or more 0.2R1/40~0.2No

SGD 23.08

1 Piece(s) 4 Day(s) or more 0.4R1/40~0.4No

SGD 126.05

1 Piece(s) 7 Day(s) or more 0.4R1/40~0.4Stainless steel material oil-free clean packaging

SGD 22.16

1 Piece(s) Same day 1R1/40~1.0No

SGD 48.29

1 Piece(s) 10 Day(s) or more 1R1/40~1.0Preventing of Raising Dust

SGD 126.05

1 Piece(s) 7 Day(s) or more 1R1/40~1.0Stainless steel material oil-free clean packaging

SGD 23.08

1 Piece(s) 4 Day(s) or more 2R1/40~2.0No

Loading...

  1. 1

Basic Information

Type General-Purpose/Standard Pressure Gauge Outer Diameter(φ) 52

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)