(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Demonstrates high performance at high load and low speed movement positions.
Japanese Only
Part Number
Configured Part Number is shown.
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Inner Dia. d (Ø) | Outer Dia. D (Ø) | L (mm) |
---|---|---|---|---|---|---|---|---|
SGD 229.43 | 1 Piece(s) | 4 Day(s) or more | 10 | 100 | 120 | 60 | ||
SGD 342.63 | 1 Piece(s) | 4 Day(s) or more | 10 | 100 | 120 | 80 | ||
SGD 449.66 | 1 Piece(s) | 10 Day(s) or more | 10 | 100 | 120 | 100 | ||
SGD 489.71 | 1 Piece(s) | 10 Day(s) or more | 10 | 100 | 120 | 120 | ||
SGD 472.40 | 1 Piece(s) | 10 Day(s) or more | 10 | 110 | 130 | 100 | ||
SGD 521.84 | 1 Piece(s) | 10 Day(s) or more | 10 | 110 | 130 | 110 | ||
SGD 407.45 | 1 Piece(s) | 4 Day(s) or more | 10 | 120 | 140 | 80 | ||
SGD 457.86 | 1 Piece(s) | 10 Day(s) or more | 10 | 120 | 140 | 100 | ||
SGD 504.57 | 1 Piece(s) | 10 Day(s) or more | 10 | 120 | 140 | 120 | ||
SGD 25.98 | 1 Piece(s) | 4 Day(s) or more | - | 12 | 18 | 20 | ||
SGD 585.48 | 1 Piece(s) | 10 Day(s) or more | 10 | 130 | 150 | 100 | ||
SGD 716.34 | 1 Piece(s) | 10 Day(s) or more | 10 | 130 | 150 | 130 | ||
SGD 782.70 | 1 Piece(s) | 10 Day(s) or more | 10 | 130 | 150 | 150 | ||
SGD 650.18 | 1 Piece(s) | 10 Day(s) or more | 10 | 140 | 160 | 100 | ||
SGD 814.39 | 1 Piece(s) | 10 Day(s) or more | 10 | 140 | 160 | 140 | ||
SGD 714.02 | 1 Piece(s) | 10 Day(s) or more | 10 | 150 | 170 | 100 | ||
SGD 943.81 | 1 Piece(s) | 10 Day(s) or more | 10 | 150 | 170 | 150 | ||
SGD 34.29 | 1 Piece(s) | 4 Day(s) or more | 10 | 15 | 21 | 20 | ||
SGD 842.10 | 1 Piece(s) | 10 Day(s) or more | 10 | 160 | 180 | 100 | ||
SGD 977.48 | 1 Piece(s) | 10 Day(s) or more | 10 | 160 | 180 | 150 | ||
SGD 34.30 | 1 Piece(s) | 4 Day(s) or more | 10 | 16 | 22 | 20 | ||
SGD 42.66 | 1 Piece(s) | 4 Day(s) or more | - | 16 | 22 | 30 | ||
SGD 44.50 | 1 Piece(s) | 4 Day(s) or more | 10 | 18 | 24 | 20 | ||
SGD 47.76 | 1 Piece(s) | 4 Day(s) or more | 10 | 20 | 30 | 20 | ||
SGD 56.16 | 1 Piece(s) | 4 Day(s) or more | 10 | 20 | 30 | 30 | ||
SGD 66.24 | 1 Piece(s) | 4 Day(s) or more | - | 20 | 30 | 40 | ||
SGD 51.08 | 1 Piece(s) | 4 Day(s) or more | - | 25 | 35 | 20 | ||
SGD 52.79 | 1 Piece(s) | 4 Day(s) or more | - | 25 | 35 | 25 | ||
SGD 56.26 | 1 Piece(s) | 4 Day(s) or more | - | 25 | 35 | 30 | ||
SGD 69.72 | 1 Piece(s) | 4 Day(s) or more | - | 25 | 35 | 40 | ||
SGD 76.55 | 1 Piece(s) | 4 Day(s) or more | 10 | 25 | 35 | 50 | ||
SGD 47.85 | 1 Piece(s) | 4 Day(s) or more | - | 30 | 40 | 20 | ||
SGD 52.85 | 1 Piece(s) | 4 Day(s) or more | - | 30 | 40 | 25 | ||
SGD 54.67 | 1 Piece(s) | 4 Day(s) or more | - | 30 | 40 | 30 | ||
SGD 68.08 | 1 Piece(s) | 4 Day(s) or more | - | 30 | 40 | 40 | ||
SGD 78.29 | 1 Piece(s) | 4 Day(s) or more | - | 30 | 40 | 50 | ||
SGD 60.76 | 1 Piece(s) | 4 Day(s) or more | 10 | 35 | 45 | 20 | ||
SGD 56.41 | 1 Piece(s) | 4 Day(s) or more | - | 35 | 45 | 30 | ||
SGD 63.18 | 1 Piece(s) | 18 Day(s) or more | - | 35 | 45 | 35 | ||
SGD 71.53 | 1 Piece(s) | 4 Day(s) or more | 10 | 35 | 45 | 40 | ||
SGD 85.27 | 1 Piece(s) | 4 Day(s) or more | - | 35 | 45 | 60 | ||
SGD 58.12 | 1 Piece(s) | 4 Day(s) or more | - | 40 | 50 | 30 | ||
SGD 86.59 | 1 Piece(s) | 4 Day(s) or more | - | 40 | 50 | 40 | ||
SGD 88.50 | 1 Piece(s) | 4 Day(s) or more | 10 | 40 | 50 | 50 | ||
SGD 102.60 | 1 Piece(s) | 4 Day(s) or more | 10 | 40 | 50 | 60 | ||
SGD 92.19 | 1 Piece(s) | 4 Day(s) or more | 10 | 40 | 55 | 40 | ||
SGD 93.70 | 1 Piece(s) | 4 Day(s) or more | 10 | 40 | 55 | 50 | ||
SGD 111.16 | 1 Piece(s) | 4 Day(s) or more | - | 40 | 55 | 60 | ||
SGD 90.20 | 1 Piece(s) | 4 Day(s) or more | - | 45 | 60 | 30 | ||
SGD 114.24 | 1 Piece(s) | 4 Day(s) or more | - | 45 | 60 | 50 | ||
SGD 124.86 | 1 Piece(s) | 4 Day(s) or more | - | 45 | 60 | 60 | ||
SGD 83.37 | 1 Piece(s) | 4 Day(s) or more | - | 50 | 60 | 40 | ||
SGD 92.06 | 1 Piece(s) | 4 Day(s) or more | 10 | 50 | 60 | 50 | ||
SGD 107.68 | 1 Piece(s) | 4 Day(s) or more | 10 | 50 | 60 | 60 | ||
SGD 97.32 | 1 Piece(s) | 4 Day(s) or more | - | 50 | 65 | 40 | ||
SGD 106.28 | 1 Piece(s) | 6 Day(s) or more | 10 | 50 | 65 | 50 | ||
SGD 141.91 | 1 Piece(s) | 4 Day(s) or more | 10 | 50 | 65 | 70 | ||
SGD 116.62 | 1 Piece(s) | 4 Day(s) or more | 10 | 55 | 70 | 40 | ||
SGD 171.63 | 1 Piece(s) | 4 Day(s) or more | - | 55 | 70 | 60 | ||
SGD 187.56 | 1 Piece(s) | 4 Day(s) or more | - | 55 | 70 | 70 |
Loading...
Type | Straight Type | Metal Type | High tensile brass based | Operating Environment | Standard / Foreign object Resistance / In Water / In Seawater |
---|---|---|---|---|---|
Maximum Allowable PV Value Range(N/mm2•m/s) | 1.1~2.0 | Maximum Allowable PV Value(N/mm2•m/s) | 1.65 | Maximum Allowable Surface Pressure P(N/mm2) | 49 |
Maximum Allowable Velocity V(m/s) | 0.25 | Length Type | Single | Fitting axis | d8 |
Housing Fitting | H7 | Lubrication | Non-Lubricated | Operating Temperature Range(°C) | -40::80 |
How can we improve?
How can we improve?