(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Space-saving flat cylinder compact ∙ demi-FCH series

Space-saving flat cylinder compact ∙ demi-FCH series

Rectangular space saving cylinder with 50% reduction in cylinder axial dimension. The inner diameter part is oval shape and anti-rotation function is attached.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
FCH-[25,​32,​40,​50,​63]-[5,​10,​20]-[0,​1][N,​NB]
FCH-[25,​32,​40,​50,​63]-[5,​10,​20]-[0,​1][N,​NB]P6
FCH-L-[25,​32,​40,​50,​63]-[10,​20]
FCH-L-[25,​32,​40,​50,​63]-[10,​20]-P6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder I.D: D
(Ø)
Stroke: L
(mm)
Environment, Applications With or Without Switch Piping Screw Type

-

1 Piece(s) 12 Day(s) or more 25 ~ 635 ~ 20StandardNoRc Screws

-

1 Piece(s) 12 Day(s) or more 25 ~ 635 ~ 20Non-use of Copper and fluoropolymer-based Material (Partially Plating)NoRc Screws

-

1 Piece(s) 12 Day(s) or more 25 ~ 6310 ~ 20StandardPresenceRc Screws

-

1 Piece(s) 12 Day(s) or more 25 ~ 6310 ~ 20Non-use of Copper and fluoropolymer-based Material (Partially Plating)PresenceRc Screws

Loading...

  1. 1

Basic Information

Cylinder Operation Method Single Acting (Instroke) Rod Operation Method Single Rods Main Body Shape Block shape
Additional Function With rod detent function Operating Temperature(°C) -10::60 End Locking Not Provided
Valves No Operating Pressure(MPa) 0.12::0.7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)