(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Steel Abacus Conveyor

Steel Abacus Conveyor

Click this image to zoom it.

Move the mouse over the image to zoom

Steel standard type for light duties. ·Wheel model: OKR38, Allowable load (strength per wheel): 10 kg/pc. (value at no impact).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
KCL25075RX45
KCL25075RX90
KCL25075X1500
KCL25075X2000
KCL250100RX45
KCL250100RX90
KCL250100X1500
KCL250100X2000
KCL31575RX45
KCL31575RX90
KCL31575X1500
KCL31575X2000
KCL315100RX45
KCL315100RX90
KCL315100X1500
KCL315100X2000
KCL40075RX45
KCL40075RX90
KCL40075X1500
KCL40075X2000
KCL400100RX45
KCL400100RX90
KCL400100X1500
KCL400100X2000
KCL50075RX45
KCL50075RX90
KCL50075X1500
KCL50075X2000
KCL500100RX45
KCL500100RX90
KCL500100X1500
KCL500100X2000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWheel Pitch P
(mm)
Extrusion Type The Width Within Frame
(mm)
Machine Length
(mm)
Curved angle
(°)

SGD 269.61

1 Piece(s) 11 Day(s) or more 75Curves250-45

SGD 438.83

1 Piece(s) 11 Day(s) or more 75Curves250-90

SGD 300.29

1 Piece(s) 11 Day(s) or more 75Straight2501500-

SGD 390.29

1 Piece(s) 11 Day(s) or more 75Straight2502000-

SGD 233.01

1 Piece(s) 11 Day(s) or more 100Curves250-45

SGD 391.53

1 Piece(s) 11 Day(s) or more 100Curves250-90

SGD 259.36

1 Piece(s) 11 Day(s) or more 100Straight2501500-

SGD 335.25

1 Piece(s) 11 Day(s) or more 100Straight2502000-

SGD 302.54

1 Piece(s) 11 Day(s) or more 75Curves315-45

SGD 487.81

1 Piece(s) 11 Day(s) or more 75Curves315-90

SGD 328.92

1 Piece(s) 11 Day(s) or more 75Straight3151500-

SGD 414.90

1 Piece(s) 11 Day(s) or more 75Straight3152000-

SGD 263.69

1 Piece(s) 11 Day(s) or more 100Curves315-45

SGD 426.07

1 Piece(s) 11 Day(s) or more 100Curves315-90

SGD 281.07

1 Piece(s) 11 Day(s) or more 100Straight3151500-

SGD 364.75

1 Piece(s) 11 Day(s) or more 100Straight3152000-

SGD 414.90

1 Piece(s) 11 Day(s) or more 75Curves400-45

SGD 665.66

1 Piece(s) 11 Day(s) or more 75Curves400-90

SGD 390.29

1 Piece(s) 11 Day(s) or more 75Straight4001500-

SGD 491.61

1 Piece(s) 11 Day(s) or more 75Straight4002000-

SGD 354.49

1 Piece(s) 11 Day(s) or more 100Curves400-45

SGD 578.28

1 Piece(s) 11 Day(s) or more 100Curves400-90

SGD 330.17

1 Piece(s) 11 Day(s) or more 100Straight4001500-

SGD 416.12

1 Piece(s) 11 Day(s) or more 100Straight4002000-

SGD 498.60

1 Piece(s) 11 Day(s) or more 75Curves500-45

SGD 799.10

1 Piece(s) 11 Day(s) or more 75Curves500-90

SGD 413.92

1 Piece(s) 11 Day(s) or more 75Straight5001500-

SGD 534.43

1 Piece(s) 11 Day(s) or more 75Straight5002000-

SGD 414.90

1 Piece(s) 11 Day(s) or more 100Curves500-45

SGD 665.66

1 Piece(s) 11 Day(s) or more 100Curves500-90

SGD 354.49

1 Piece(s) 11 Day(s) or more 100Straight5001500-

SGD 447.99

1 Piece(s) 11 Day(s) or more 100Straight5002000-

Loading...

  1. 1

Basic Information

Conveyance Type Abacus Wheel Surface Material Steel Type Wheel conveyor body

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)