(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Belt Conveyor, Head Drive Meandering Prevention Type Belt Conveyor

Belt Conveyor, Head Drive Meandering Prevention Type Belt Conveyor

[Features]
· Ideal for transport of special items under harsh operating conditions.
· Conveyor length is in (1 cm) units.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
DHG[07,​10,​15,​20,​25,​30,​35,​40,​50,​60][D,​U][L,​R][100-800/1]B[02,​03,​04,​05,​06,​09,​11,​13,​16,​18,​22,​26,​32,​36,​43,​53,​64,​90][L,​R][04,​05,​06,​09][X,​Y,​Z]-[G,​W]
DHG[07,​10,​15,​20,​25,​30,​35,​40,​50,​60][D,​U][L,​R][100-800/1]F[02,​03,​04,​05,​06,​09,​11,​13,​16,​18,​22,​26,​32,​36,​43,​53,​64,​90][L,​R][04,​05,​06,​09][X,​Y,​Z]-[G,​W]
DHG[07,​10,​15,​20,​25,​30,​35,​40,​50,​60][D,​U][L,​R][100-800/1]G[02,​03,​04,​05,​06,​09,​11,​13,​16,​18,​22,​26,​32,​36,​43,​53,​64,​90][L,​R][04,​05,​06,​09][X,​Y,​Z]-[G,​W]
DHG[07,​10,​15,​20,​25,​30,​35,​40,​50,​60][D,​U][L,​R][100-800/1]N[02,​03,​04,​05,​06,​09,​11,​13,​16,​18,​22,​26,​32,​36,​43,​53,​64,​90][L,​R][04,​05,​06,​09][X,​Y,​Z]-[G,​W]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBelt Width W
(mm)
Machine Length (cm): Note) Here the unit is centimeter. Speed Control Method Power Supply Inverter Speed Conversion (Manufacturer) Controller Mounting Direction Motor Output Speed Code Drive Part Mounting Direction Drive Part Type Belt Color

-

1 Piece(s) 21 Day(s) or more 72 ~ 597100 ~ 800Brushless SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Left Side / Right Side40W / 50W / 60W / 90W2 ~ 90Left Side / Right SideLower Attachment / Top MountedGreen / White

-

1 Piece(s) 21 Day(s) or more 72 ~ 597100 ~ 800Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Left Side / Right Side40W / 50W / 60W / 90W2 ~ 90Left Side / Right SideLower Attachment / Top MountedGreen / White

-

1 Piece(s) 21 Day(s) or more 72 ~ 597100 ~ 800Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Left Side / Right Side40W / 50W / 60W / 90W2 ~ 90Left Side / Right SideLower Attachment / Top MountedGreen / White

-

1 Piece(s) 21 Day(s) or more 72 ~ 597100 ~ 800Constant SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Left Side / Right Side40W / 50W / 60W / 90W2 ~ 90Left Side / Right SideLower Attachment / Top MountedGreen / White

Loading...

  1. 1

Basic Information

Driving Type Head drive Max. Conveyance Speed(m/min) 96.5 Tail Roller Dia. D (Tail Transfer Part R)(mm) 27.2
Drive Roller Dia.(mm) 65 Belt Material Polyurethane Reverse Switch Option No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)