(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Belt Conveyor Mini III Knife Edge Type Belt Conveyor DMS

Belt Conveyor Mini III Knife Edge Type Belt Conveyor DMS

Transfer small items smoothly and reliably. Support for conveying approximately 20 mm items.
Conveyor length is in (1 cm) units.

[Features]
· Transfer small items smoothly.
· Support for conveying approximately 20 mm items.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
DMS[10,​15,​20,​25,​30,​35,​40,​50,​60]D[L,​R][60-400/1]B[02,​03,​04,​05,​06,​09,​11,​13,​16,​18][L,​R][05,​06,​09][X,​Y,​Z]-[G,​W]
DMS[10,​15,​20,​25,​30,​35,​40,​50,​60]D[L,​R][60-400/1]F[02,​03,​04,​05,​06,​09,​11,​13,​16,​18][L,​R][05,​06,​09][X,​Y,​Z]-[G,​W]
DMS[10,​15,​20,​25,​30,​35,​40,​50,​60]D[L,​R][60-400/1]G[02,​03,​04,​05,​06,​09,​11,​13,​16,​18][L,​R][05,​06,​09][X,​Y,​Z]-[G,​W]
DMS[10,​15,​20,​25,​30,​35,​40,​50,​60]D[L,​R][60-400/1]N[02,​03,​04,​05,​06,​09,​11,​13,​16,​18][L,​R][05,​06,​09][X,​Y,​Z]-[G,​W]
DMS[10,​15,​20,​25,​30,​35,​40,​50,​60]S[L,​R][60-400/1]B[02,​03,​04,​05,​06,​09,​11,​13,​16,​18][L,​R][05,​06,​09][X,​Y,​Z]-J-[G,​W]
DMS[10,​15,​20,​25,​30,​35,​40,​50,​60]S[L,​R][60-400/1]B[02,​03,​04,​05,​06,​09,​11,​13,​16,​18][L,​R][05,​06,​09][X,​Y,​Z]-S-[G,​W]
DMS[10,​15,​20,​25,​30,​35,​40,​50,​60]S[L,​R][60-400/1]F[02,​03,​04,​05,​06,​09,​11,​13,​16,​18][L,​R][05,​06,​09][X,​Y,​Z]-J-[G,​W]
DMS[10,​15,​20,​25,​30,​35,​40,​50,​60]S[L,​R][60-400/1]F[02,​03,​04,​05,​06,​09,​11,​13,​16,​18][L,​R][05,​06,​09][X,​Y,​Z]-S-[G,​W]
DMS[10,​15,​20,​25,​30,​35,​40,​50,​60]S[L,​R][60-400/1]G[02,​03,​04,​05,​06,​09,​11,​13,​16,​18][L,​R][05,​06,​09][X,​Y,​Z]-J-[G,​W]
DMS[10,​15,​20,​25,​30,​35,​40,​50,​60]S[L,​R][60-400/1]G[02,​03,​04,​05,​06,​09,​11,​13,​16,​18][L,​R][05,​06,​09][X,​Y,​Z]-S-[G,​W]
DMS[10,​15,​20,​25,​30,​35,​40,​50,​60]S[L,​R][60-400/1]N[02,​03,​04,​05,​06,​09,​11,​13,​16,​18][L,​R][05,​06,​09][X,​Y,​Z]-J-[G,​W]
DMS[10,​15,​20,​25,​30,​35,​40,​50,​60]S[L,​R][60-400/1]N[02,​03,​04,​05,​06,​09,​11,​13,​16,​18][L,​R][05,​06,​09][X,​Y,​Z]-S-[G,​W]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBelt Width W
(mm)
Machine Length (cm): Note) Here the unit is centimeter. Speed Control Method Power Supply Inverter Speed Conversion (Manufacturer) Cover specifications Controller Mounting Direction Output Speed Code Drive Part Mounting Direction Drive Part Type Belt Color

-

1 Piece(s) 16 Day(s) or more 90 ~ 59060 ~ 400Brushless SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Lower Attachment TypeLeft Side / Right Side50W / 60W / 90W2 ~ 18Left Side / Right SideLower AttachmentGreen / White

-

1 Piece(s) 16 Day(s) or more 90 ~ 59060 ~ 400Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Lower Attachment TypeLeft Side / Right Side50W / 60W / 90W2 ~ 18Left Side / Right SideLower AttachmentGreen / White

-

1 Piece(s) 16 Day(s) or more 90 ~ 59060 ~ 400Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Lower Attachment TypeLeft Side / Right Side50W / 60W / 90W2 ~ 18Left Side / Right SideLower AttachmentGreen / White

-

1 Piece(s) 16 Day(s) or more 90 ~ 59060 ~ 400Constant SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Lower Attachment TypeLeft Side / Right Side50W / 60W / 90W2 ~ 18Left Side / Right SideLower AttachmentGreen / White

-

1 Piece(s) 16 Day(s) or more 90 ~ 59060 ~ 400Brushless SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Slim Type (Resin)Left Side / Right Side50W / 60W / 90W2 ~ 18Left Side / Right SideSlimGreen / White

-

1 Piece(s) 16 Day(s) or more 90 ~ 59060 ~ 400Brushless SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Slim Type (Steel)Left Side / Right Side50W / 60W / 90W2 ~ 18Left Side / Right SideSlimGreen / White

-

1 Piece(s) 16 Day(s) or more 90 ~ 59060 ~ 400Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Slim Type (Resin)Left Side / Right Side50W / 60W / 90W2 ~ 18Left Side / Right SideSlimGreen / White

-

1 Piece(s) 16 Day(s) or more 90 ~ 59060 ~ 400Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Slim Type (Steel)Left Side / Right Side50W / 60W / 90W2 ~ 18Left Side / Right SideSlimGreen / White

-

1 Piece(s) 16 Day(s) or more 90 ~ 59060 ~ 400Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Slim Type (Resin)Left Side / Right Side50W / 60W / 90W2 ~ 18Left Side / Right SideSlimGreen / White

-

1 Piece(s) 16 Day(s) or more 90 ~ 59060 ~ 400Inverter SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Slim Type (Steel)Left Side / Right Side50W / 60W / 90W2 ~ 18Left Side / Right SideSlimGreen / White

-

1 Piece(s) 16 Day(s) or more 90 ~ 59060 ~ 400Constant SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Slim Type (Resin)Left Side / Right Side50W / 60W / 90W2 ~ 18Left Side / Right SideSlimGreen / White

-

1 Piece(s) 16 Day(s) or more 90 ~ 59060 ~ 400Constant SpeedAC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)-Slim Type (Steel)Left Side / Right Side50W / 60W / 90W2 ~ 18Left Side / Right SideSlimGreen / White

Loading...

  1. 1

Basic Information

Driving Type Center drive Max. Conveyance Speed(m/min) 20.4 Tail Roller Dia. D (Tail Transfer Part R)(mm) 27.2
Belt Material Polyurethane Reverse Switch Option No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)