(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Belt Conveyor, Mini Curve Belt Type Belt Conveyor, BNC

Belt Conveyor, Mini Curve Belt Type Belt Conveyor, BNC

[Features]·Curved belt conveyor that can switch direction in the smallest space.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BNC[20,​30,​40,​50]D[L,​R]90F[10,​30][L,​R]09[X,​Y,​Z]-[G,​W]-[800,​1000]

Part Number
BNC[20,​30,​40,​50]D[L,​R]90F[10,​30][L,​R]09[X,​Y,​Z]-[G,​W]-[800,​1000]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBelt Width W
(mm)
Power Supply Motor Output Controller Mounting Direction Speed Code Drive Part Mounting Direction Drive Part Type Belt Color Leg Hight

-

1 Piece(s) 11 Day(s) or more 200 ~ 500AC100V (Single-Phase) / AC200V (Single-Phase) / AC200V (Three-Phase)90 WLeft Side / Right Side (Standard)10 ~ 30Left Side (Counterclockwise) / Right Side (Clockwise)Lower AttachmentGreen / White800 ~ 1000

Loading...

  1. 1

Basic Information

Max. Mass of Conveyed Material(kg) 10 Curve Angle 90 Features Regular
Speed Control Method Inverter Speed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)