(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Adhesion confirmation switch manifold MHPS series

Adhesion confirmation switch manifold MHPS series

Highly accurate detection such as contact confirmation becomes possible through the high precision needle mechanism.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MHPS-05-2NGC1-B-G2
MHPS-05-2NYC0-B-GW2
MHPS-05-3PGTL-B-GW2
MHPS-05-5NGCTL-B-GW2
MHPS-05-5NYC0-B-GW2
MHPS-07-2NGC5-B
MHPS-07-2NGTL-B-G2
MHPS-07-2NGTR-B-GW2
MHPS-07-3NGTL-B-G2
MHPS-07-4NGC5-B
MHPS-07-4PGC5-B-GW2
MHPS-10-2NGF-B-G2
MHPS-10-3NGC0-GW2
MHPS-10-3NGTL-B
MHPS-10-3PGTL-B-GW2
MHPS-10-4NGF-B-G2
MHPS-10-4NGTR-B
MHPS-10-5NGF-B-G2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBracket Orifice Dia Number of circuits
(Ream)
Output Lamp color Wire Option Pressure Gauge

SGD 1,065.27

1 Piece(s) 16 Day(s) or more Presenceφ0.52NPN Open CollectorGreenConnector (Appended 1m Cable)Pressure gauge mounting with safety marks (G40D-8-P02-S501)

SGD 1,039.28

1 Piece(s) 16 Day(s) or more Presenceφ0.52NPN Open CollectorYellowConnector (without cable)Pressure gauge assembly with safety marks (G40D-8-P02-S501)

SGD 1,557.39

1 Piece(s) 16 Day(s) or more Presenceφ0.53PNP Open CollectorGreenLead wire common terminal box left assemblyPressure gauge assembly with safety marks (G40D-8-P02-S501)

SGD 2,829.62

1 Piece(s) 16 Day(s) or more Presenceφ0.55NPN Open CollectorGreenConnector common terminal box left assemblyPressure gauge assembly with safety marks (G40D-8-P02-S501)

SGD 2,601.80

1 Piece(s) 16 Day(s) or more Presenceφ0.55NPN Open CollectorYellowConnector (without cable)Pressure gauge assembly with safety marks (G40D-8-P02-S501)

SGD 1,046.82

1 Piece(s) 16 Day(s) or more Presenceφ0.72NPN Open CollectorGreenConnector (Appended 5 m Cable)No

SGD 1,050.39

1 Piece(s) 16 Day(s) or more Presenceφ0.72NPN Open CollectorGreenLead wire common terminal box left assemblyPressure gauge mounting with safety marks (G40D-8-P02-S501)

SGD 1,063.80

1 Piece(s) 16 Day(s) or more Presenceφ0.72NPN Open CollectorGreenLead wire common terminal box right assemblyPressure gauge assembly with safety marks (G40D-8-P02-S501)

SGD 1,537.27

1 Piece(s) 16 Day(s) or more Presenceφ0.73NPN Open CollectorGreenLead wire common terminal box left assemblyPressure gauge mounting with safety marks (G40D-8-P02-S501)

SGD 2,096.04

1 Piece(s) 16 Day(s) or more Presenceφ0.74NPN Open CollectorGreenConnector (Appended 5 m Cable)No

SGD 2,210.90

1 Piece(s) 16 Day(s) or more Presenceφ0.74PNP Open CollectorGreenConnector (Appended 5 m Cable)Pressure gauge assembly with safety marks (G40D-8-P02-S501)

SGD 1,031.73

1 Piece(s) 16 Day(s) or more Presenceφ0.72NPN Open CollectorGreenDIN terminal box (Pg11)Pressure gauge mounting with safety marks (G40D-8-P02-S501)

SGD 1,552.15

1 Piece(s) 16 Day(s) or more Noφ0.73NPN Open CollectorGreenConnector (without cable)Pressure gauge assembly with safety marks (G40D-8-P02-S501)

SGD 1,471.25

1 Piece(s) 16 Day(s) or more Presenceφ0.73NPN Open CollectorGreenLead wire common terminal box left assemblyNo

SGD 1,557.39

1 Piece(s) 16 Day(s) or more Presenceφ0.73PNP Open CollectorGreenLead wire common terminal box left assemblyPressure gauge assembly with safety marks (G40D-8-P02-S501)

SGD 2,065.86

1 Piece(s) 16 Day(s) or more Presenceφ0.74NPN Open CollectorGreenDIN terminal box (Pg11)Pressure gauge mounting with safety marks (G40D-8-P02-S501)

SGD 1,936.13

1 Piece(s) 16 Day(s) or more Presenceφ0.74NPN Open CollectorGreenLead wire common terminal box right assemblyNo

SGD 2,582.93

1 Piece(s) 16 Day(s) or more Presenceφ0.75NPN Open CollectorGreenDIN terminal box (Pg11)Pressure gauge mounting with safety marks (G40D-8-P02-S501)

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)