(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Distributor D101/D401/D801/D300 Series

Distributor D101/D401/D801/D300 Series

Note: CAD data of this series is being revised. Please wait till the corrections are done.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
D101-00-6-W
D101-00-6-W-B11W
D101-00-8-W
D101-00-8-W-B11W
D401-00-8-W
D401-00-8-W-B31W
D401-00-8-W-B41W
D401-00-10-W
D401-00-10-W-B31W
D401-00-10-W-B41W
D401-00-15-W
D401-00-15-W-B31W
D401-00-15-W-B41W
D801-00-20-W
D801-00-20-W-B81W
D801-00-25-W
D801-00-25-W-B81W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Dia. T Shape Bracket Applicable Models

SGD 19.95

1 Piece(s) 4 Day(s) or more Rc1/8NoFor 1000 Series

SGD 22.16

1 Piece(s) 4 Day(s) or more Rc1/8For 1000 SeriesFor 1000 Series

SGD 19.95

1 Piece(s) 7 Day(s) or more Rc1/4NoFor 1000 Series

SGD 22.16

1 Piece(s) 4 Day(s) or more Rc1/4For 1000 SeriesFor 1000 Series

SGD 20.30

1 Piece(s) 7 Day(s) or more Rc1/4NoFor 2000, 3000, 4000 Series

SGD 23.42

1 Piece(s) 4 Day(s) or more Rc1/4For 2000 and 3000 SeriesFor 2000, 3000, 4000 Series

SGD 24.05

1 Piece(s) 12 Day(s) or more Rc1/4For 4000 SeriesFor 2000, 3000, 4000 Series

SGD 20.79

1 Piece(s) 4 Day(s) or more Rc3/8NoFor 2000, 3000, 4000 Series

SGD 23.42

1 Piece(s) 4 Day(s) or more Rc3/8For 2000 and 3000 SeriesFor 2000, 3000, 4000 Series

SGD 24.05

1 Piece(s) 4 Day(s) or more Rc3/8For 4000 SeriesFor 2000, 3000, 4000 Series

SGD 20.79

1 Piece(s) 4 Day(s) or more Rc1/2NoFor 2000, 3000, 4000 Series

SGD 23.42

1 Piece(s) 4 Day(s) or more Rc1/2For 2000 and 3000 SeriesFor 2000, 3000, 4000 Series

SGD 24.05

1 Piece(s) 4 Day(s) or more Rc1/2For 4000 SeriesFor 2000, 3000, 4000 Series

SGD 37.37

1 Piece(s) 12 Day(s) or more Rc3/4NoFor 6000 and 8000 Series

SGD 42.61

1 Piece(s) 4 Day(s) or more Rc3/4For 6000 and 8000 SeriesFor 6000 and 8000 Series

SGD 37.37

1 Piece(s) 12 Day(s) or more Rc1NoFor 6000 and 8000 Series

SGD 42.61

1 Piece(s) 12 Day(s) or more Rc1For 6000 and 8000 SeriesFor 6000 and 8000 Series

Loading...

  1. 1

Basic Information

Regulator Unit Combination Others Other Related Parts Details Distributor

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)