(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Micro Cable Air Heater

Micro Cable Air Heater

A highly efficient hot air generator that provides speedy temperature increases. The special internal structure drastically reduces the surface temperature of the pipe body, eliminating the need for heat insulating materials or cooling. An energy saving type of heater that reduces power consumption by approximately 15%. (Note: Compared to our conventional products)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
MCA1000E
MCA1500E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHeater Capacity
(kw)

SGD 2,993.87

1 Piece(s) 7 Day(s) or more 1

SGD 2,993.87

1 Piece(s) 7 Day(s) or more 1.5

Loading...

  1. 1

Basic Information

Type Hot Air Beam Discharge Temperature Range(°C) 80::500 Power Supply Single-phase 200V
Hot-Air Beam Length G(mm) 391.5 Hot-Air Beam Cover Diameter H(Ø) 100 Hot-Air Beam Diameter J(Ø) 12.7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)