(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

for Corrosion Resistance, SUS316 Fitting, Different Diameters Union Straight

for Corrosion Resistance, SUS316 Fitting, Different Diameters Union Straight

All metal parts and materials use SUS316 to provide excellent rust resistance.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SSG8-6

Part Number
SSG8-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 29.01

1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with different diameters Applicable Fluid Water / Air / Chemicals、Solvent / Mixed Gas
Body Material SUS316 Application Foods・Drug-Related / Static electricity dissipation and anti-static properties / Control the mold temperature / Heat Resistant / Cold Resistance Union, Unequal Dia. Different Diameter Union Straight
Operating Temperature(°C) -15::120 Applicable Tube O.D.1(φ) 8 Applicable Tube Outer Diameter 2(φ) 6
Package Specifications Regular Packaging Specifications Lubricant Specifications No oil specification

Please check the type/dimensions/specifications of the part SSG8-6 in the for Corrosion Resistance, SUS316 Fitting, Different Diameters Union Straight series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)