(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Steel Plate Pillow Block Unit ASPP

Steel Plate Pillow Block Unit ASPP

A standard in bearing unit format. Simply mounting by just tightening a ball screw to mount it to the shaft. The most commonly used model in transmission equipment and general machinery.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ASPP201
ASPP202
ASPP203
ASPP204
ASPP205
ASPP206
ASPP207
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShaft Bore Dia. d
(Ø)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)

SGD 13.87

1 Piece(s) Same day 1222.296004600

SGD 13.81

1 Piece(s) 7 Day(s) 1522.296004600

SGD 13.76

1 Piece(s) Same day 1722.296004600

SGD 15.00

1 Piece(s) Same day 2025.4128006650

SGD 17.20

1 Piece(s) Same day 2528.6140007850

SGD 21.74

1 Piece(s) 7 Day(s) 3033.31950011300

SGD 29.50

1 Piece(s) 4 Day(s) or more 3539.72570015300

Loading...

  1. 1

Basic Information

Unit, Type Bearing unit Bearing Unit, Type Pillow Type Unit Body Material Steel plate
Bearing Inner Dia. Shape Cylindrical Bore Set Screw Type of Pillow Blocks Standard Surface Treatment No
Cover Type No Seal No Lubrication method Oil-Free Type
Temperature Properties Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)