(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Plummer Block

Plummer Block

This plummer block is a bearing box for either automatic spherical roller bearings or self-aligning ball bearings.
[Features]
·It can be used as a sealing device by incorporating felt seals, rubber seals or labyrinth seals, and can be lubricated by grease or oil.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Drawing

Plummer block drawing 1
Plummer block drawing 2

Product Specifications

  • Bisected form
  • Standard type
  • Lubricant: grease
  • Seal: rubber seal

Standard table

Plummer block standard table 1

Notes

  • 1. SN524 and above comes with eye bolts for lifting.
  • 2.
    Sizes of the oil filler plug and oil drain plug
    ·SN506 to SN520:PT1/8
    ·SN522 to SN532:PT1/4
  • 3. The × dimension indicates the value at which the center of the bearing deviates from the center of the plummer block, which is 1/2 the width dimension of the positioning wheel.
Plummer block standard table 2

Notes

  • 1.
    Sizes of the oil filler plug and oil drain plug
    ·SN606 to SN617:PT1/8
  • 2. The × dimension indicates the value at which the center of the bearing deviates from the center of the plummer block, which is 1/2 the width dimension of the positioning wheel.

Product features details

It is the most common format specified in JIS, ISO, and DIN, and is widely used internationally.

Part Number
S620L1
S626L1
SN507L1
SN509L1
SN510L1
SN515L1
SN516L1
SN520L1
SN524L1
SN607L1
SN608L1
SN609L1
SN611L1
SN616L1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. d
(Ø)
Mounting Height H
(mm)
Nominal Number

SGD 600.38

1 Piece(s) 7 Day(s) or more 1090140S620

SGD 1,493.10

1 Piece(s) 7 Day(s) or more 10115170S626

SGD 88.14

1 Piece(s) 7 Day(s) or more 103050SN507

SGD 92.12

1 Piece(s) 7 Day(s) or more 104060SN509

SGD 94.43

1 Piece(s) 7 Day(s) or more 104560SN510

SGD 160.24

1 Piece(s) 7 Day(s) or more 106580SN515

SGD 193.15

1 Piece(s) 8 Day(s) or more 107095SN516

SGD 369.83

1 Piece(s) 4 Day(s) or more 1090112SN520

SGD 529.12

1 Piece(s) 8 Day(s) or more 10110140SN524

SGD 105.12

1 Piece(s) 7 Day(s) or more 103060SN607

SGD 107.42

1 Piece(s) 7 Day(s) or more 103560SN608

SGD 134.87

1 Piece(s) 7 Day(s) or more 104070SN609

SGD 166.73

1 Piece(s) 7 Day(s) or more 105080SN611

SGD 300.67

1 Piece(s) 7 Day(s) or more 1070112SN616

Loading...

  1. 1

Basic Information

Unit, Type Plummer Block Bearing Unit, Type Pillow Type Unit Body Material Cast Iron
Bearing Inner Dia. Shape Cylindrical Bore Set Screw Plummer Block Type Cutting in Two Plummer Block Dia., Type Standard Shape
Rolling Element Material Steel Surface Treatment No Cover Type Cast iron cover
Seal No Lubrication method Oil-Free Type Temperature Properties Standard
Lubrication Comes with a standard grease fitting and oil drain plug

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)