(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Pipe Fitting JIC37° Flare NPT Male Connector

Pipe Fitting JIC37° Flare NPT Male Connector

Shape: Nipple
· Connection type: NPT, UNF37
· Material: steel

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4027-04

 
Part Number
4027-04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 32.81

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Type Adapter Shape Nipple Connection Type Male thread × Male thread
Connection Type M1 NPT Connection Type M2 UNF37° Material Steel
Connection screw T1 1/4 Connection screw T2 7/16-20

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)