(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tee Union for Low Pressure Brass Fittings

Tee Union for Low Pressure Brass Fittings

Tee union

[Features]
· The “KITZ ring joint" for steel tube piping has a built-in brass ring between the body and the cap nut, enabling the same efficiency as a couple lock by simply inserting the tube and tightening the nut

PDF

Japanese Only

Part Number

Configured Part Number is shown.

NT6

 
Part Number
NT6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 33.59

1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Fitting Material C3604 Applicable Pipe Type Copper Pipe (General)
Applicable Fluid Water / Air Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Tee
Fitting type Ring Fitting Applicable Tube Size Type Copper Pipe mm size Material of Applicable Pipe Copper
Nominal 1(mm) 6 Applicable Pipe O.D. 1(mm) 6 Max. Operating Pressure(MPa) 18.04
Operating Temperature Range(°C) -20::150 Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Please check the type/dimensions/specifications of the part NT6 in the Tee Union for Low Pressure Brass Fittings series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)