(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Compact pressure sensor for positive pressure nipple type sensor head

Compact pressure sensor for positive pressure nipple type sensor head

A compact pressure sensor sized at a width 10 mm, height 10 mm, and full length 24.5 mm.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SEU11-4A
SEU11-4A-S3
SEU11-4S
SEU11-4S-S3
SEU11-6A-S3
SEU11-6S
SEU11-6S-S3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOutput Method Metal parts material Output Style Nipple Connection Diameter

SGD 93.22

1 Piece(s) 10 Day(s) or more AnalogStandard SpecificationsAnalog Output4

SGD 94.01

1 Piece(s) 13 Day(s) or more AnalogCopper-based Metal Non-use SpecificationsAnalog Output4

SGD 94.24

1 Piece(s) 13 Day(s) or more NPN Open CollectorStandard SpecificationsNPN Open Collector Output4

SGD 95.06

1 Piece(s) 13 Day(s) or more NPN Open CollectorCopper-based Metal Non-use SpecificationsNPN Open Collector Output4

SGD 94.01

1 Piece(s) 13 Day(s) or more AnalogCopper-based Metal Non-use SpecificationsAnalog Output6

SGD 94.25

1 Piece(s) 7 Day(s) or more NPN Open CollectorStandard SpecificationsNPN Open Collector Output6

SGD 95.06

1 Piece(s) 13 Day(s) or more NPN Open CollectorCopper-based Metal Non-use SpecificationsNPN Open Collector Output6

Loading...

  1. 1

Basic Information

Type Pressure Sensor Head Rated Pressure (Max.) 1MPa Sensor, Monitor Structure Separate Type, Terminal Block Connection
Pipe Port Type Nipple Number of Output Points 1 Body Material Resin

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)