(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Pad, Thin Type, VPC, Barb Fitting Type

Vacuum Pad, Thin Type, VPC, Barb Fitting Type

Ideal for transportation of thin work such as copying paper and vinyl. *CAD data is being revised for this series. Available as soon as modifications are complete.

[Features]
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Adsorption is improved and redundant adhesion has been mitigated by thinning the lip and improving adhesiveness to the work.
· Saves space by downsizing holders (A, B, and E types) for existing vacuum pads.
· As is conventional, the pad section can be replaced without removing the holder from the equipment.
· In addition, it also supports the optional fall prevention valve and pad direct attachment type filter.
· Pad holders have been added for applications requiring "no use of copper-based metals" and "reduced ozone concentrations."
· Copper-based metals are not used for metal parts. HNBR is used as the sealing rubber material.

PDF

Japanese Only

Dimensions

Vacuum Pad Thin Type VPC One Touch Fitting Type

Standard table

Model codePad O.D.
ød
Tube I.D.
øD
BL1L2CSpring force
(N)
Connection
config. code
VPSC8-3P[5]-4B[8]8442.25.516.510.90.9~1.9-T8
VPSC10-3P[5]-4B[8]1042.55.816.8
VPSC15-3P[5]-4B[8]1543.26.517.5
VPSC20-3P[5]-4B[8]2044.07.318.3

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[8]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is 2.5~3.5N·m.

Part Number
VPSC8-3PFS-4B
VPSC8-3PN-4B
VPSC10-3PFS-4B
VPSC10-3PN-4B
VPSC15-3PFS-4B
VPSC15-3PN-4B
VPSC20-3PFS-4B
VPSC20-3PN-4B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRubber Group Material Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)

SGD 33.04

1 Piece(s) 9 Day(s) or more Fluorosilicone rubberSalmon Pink85.539.1

SGD 25.49

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack85.539.1

SGD 33.04

1 Piece(s) 9 Day(s) or more Fluorosilicone rubberSalmon Pink105.839.4

SGD 25.49

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack105.839.4

SGD 34.55

1 Piece(s) 9 Day(s) or more Fluorosilicone rubberSalmon Pink156.540.1

SGD 25.49

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack156.540.1

SGD 34.55

1 Piece(s) 9 Day(s) or more Fluorosilicone rubberSalmon Pink207.340.9

SGD 25.49

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack207.340.9

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape For Thin Object Mounting Method Recessed Type
Environment Standard Material Rubber-based Mounting Fitting Spring Type
Springs Power(N) 1.0 to 1.9 Stroke(mm) 3 Vacuum Outlet Direction Top
Mount Connection Screw M8 Vacuum Outlet Tube Outer Diameter(φ) 4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)