(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Pad, Skidproof Type, VPA, One-touch Fitting Type

Vacuum Pad, Skidproof Type, VPA, One-touch Fitting Type

Optimal for transport of oil-stained works such as press parts. *CAD data currently being revised for this series. This will be available as soon as modifications are complete.

[Features]
· The ingenuity of the pad shape prevents slipping of the work during transport.
· Pad durability increased under oily environment by the use of oil resistant NBR.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, saving space.
· The pad section can be changed without removing the holder from the equipment, as is conventional.
· Also compatible with the optional fall prevention valve and pad direct attachment type filter.
· Pad holders have been added for applications requiring copper-based metal not to be used and as part of efforts to reduce ozone concentrations.
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.

PDF

Japanese Only

Dimensions

Vacuum Pad Nonskid VPA One-Touch Fitting Type
Vacuum Pad Nonskid VPA One-Touch Fitting Type

Standard table

Model codePad O.D.
ød
Tube O.D.
øD
Thread
M
BL1L2Tube end
C
Hex.
H1
Hex.
H2
Connection
config. code
VPA10K[5]-6J[9]106M12×134.181211.71412-M4
VPA20K[5]-6J[9]20M14×137.710161714-M6
VPA30K[5]-6J[9]3039.71218
VPA40K[5]-6J[9]4043.71622
VPA50K[5]-6J[9]5044.71723

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material NH and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is as below.
     ▪Pad dia.: ø10 mm ▶ 12~14 N·m.
     ▪Pad dia.: ø20~ø 50 mm: Tube O.D.: ø3, ø4 mm ▶ 12~14 N·m, ▶18~21N·m, Tube O.D.:ø6 mm ▶ 18~21 N·m

Part Number
VPA10KNH-6J
VPA20KNH-6J
VPA30KNH-6J
VPA40KNH-6J
VPA50KNH-6J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Mount Connection Screw

SGD 18.38

1 Piece(s) 9 Day(s) or more 10834.1M12

SGD 20.13

1 Piece(s) 9 Day(s) or more 201037.7M14

SGD 20.63

1 Piece(s) 9 Day(s) or more 301239.7M14

SGD 22.61

1 Piece(s) 9 Day(s) or more 401643.7M14

SGD 30.02

1 Piece(s) 9 Day(s) or more 501744.7M14

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape Stoppers Mounting Method Pad Screw Fixed
Rubber Group Material Oil Resistant NBR Environment Standard / Oil Resistant Material Rubber-based
Color Black Mounting Fitting Fixed Type Vacuum Outlet Direction Top
Vacuum Outlet Tube Outer Diameter(φ) 6 Fall Prevention Valve None Direct Attached Filter None
Metal parts material Standard Specifications

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)