(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Vacuum Pad, Soft Bellows Small Type, VPMA, Barb Fitting Type

Vacuum Pad, Soft Bellows Small Type, VPMA, Barb Fitting Type

Excellent flexibility, ideal for adherence of paper, plastic molded articles, etc. *CAD data currently being revised for this series. This will be available as soon as modifications are complete.

[Features]
· The pad rubber is flexible enough to adhere plastic molded parts while leaving relatively few traces.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, saving space.
· The pad section can be changed without removing the holder from the equipment, as is conventional.
· Also compatible with the optional fall prevention valve and pad direct attachment type filter.
· Pad holder (VPHD and VPHE types) with vacuum inlet on both sides.

PDF

Japanese Only

Dimensions

Vacuum Pad, Soft Bellows Small Type, VPMA, Barb Fitting Type
Vacuum Pad, Soft Bellows Small Type, VPMA, Barb Fitting Type

Standard table

Model codeTube I.D.
øD
Pad O.D.
ød
BL1L2CConnection
config. code
VPMA6LB[5]-3B[9]2637.11519.16-M4
VPMA6LB[5]-4B[9]2.538.17
VPMA8LB[5]-3B[9]2837.11519.16
VPMA8LB[5]-4B[9]2.538.17
VPMA10LB[5]-3B[9]21037.615.519.66
VPMA10LB[5]-4B[9]2.538.67
VPMA15LB[5]-3B[9]21539.617.521.66
VPMA15LB[5]-4B[9]2.540.67
VPMA20LB[5]-4B[9]2.52048.62025.67-M6
VPMA20LB[5]-6B[9]4

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is as below.
▪Pad dia.: ø6~ø15 mm ▶ 2~3 N·m, ø20mm ▶ 5~7 N·m

Part Number
VPMA6LBN-3B
VPMA6LBN-4B
VPMA6LBS-3B
VPMA6LBS-4B
VPMA8LBN-3B
VPMA8LBN-4B
VPMA8LBS-3B
VPMA8LBS-4B
VPMA10LBN-3B
VPMA10LBN-4B
VPMA10LBS-3B
VPMA10LBS-4B
VPMA15LBN-3B
VPMA15LBN-4B
VPMA15LBS-3B
VPMA15LBS-4B
VPMA20LBN-4B
VPMA20LBN-6B
VPMA20LBS-4B
VPMA20LBS-6B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRubber Group Material Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Tube Outer Diameter
(φ)

SGD 17.54

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack61537M63

SGD 17.54

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack61538M64

SGD 19.98

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White61537M63

SGD 19.98

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White61538M64

SGD 17.54

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack81537M63

SGD 17.54

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack81538M64

SGD 19.98

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White81537M63

SGD 19.98

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White81538M64

SGD 17.54

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack1015.537.5M63

SGD 17.54

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack1015.538.5M64

SGD 19.98

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White1015.537.5M63

SGD 19.98

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White1015.538.5M64

SGD 18.04

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack1517.539.5M63

SGD 18.04

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack1517.540.5M64

SGD 20.97

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White1517.539.5M63

SGD 20.97

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White1517.540.5M64

SGD 18.34

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack202048.4M104

SGD 18.34

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack202048.4M106

SGD 21.32

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White202048.4M104

SGD 21.32

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White202048.4M106

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape Soft Bellows Mounting Method Recessed Type
Environment Standard Material Rubber-based Mounting Fitting Fixed Type
Vacuum Outlet Direction Top Fall Prevention Valve None Direct Attached Filter None
Metal parts material Standard Specifications

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)