(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Vacuum Pad, Sponge Type, VPB, One-touch Fitting Type

Vacuum Pad, Sponge Type, VPB, One-touch Fitting Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Vacuum Pad, Sponge Type, VPB, One-touch Fitting Type
  • Vacuum Pad, Sponge Type, VPB, One-touch Fitting Type

Vacuum pad optimal for use in work on uneven surfaces, *CAD data currently being revised for this series. This will be available as soon as modifications are complete.

[Features]
· Ideal for working on uneven surfaces such as exterior wall materials, small rocks, and shells.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, saving space.
· The pad section can be changed without removing the holder from the equipment, as is conventional.
· Also compatible with the optional fall prevention valve and pad direct attachment type filter.
· Pad holders have been added for applications requiring copper-based metal not to be used and as part of efforts to reduce ozone concentrations.

PDF

Japanese Only

Dimensions

Vacuum Pad, Sponge Type, VPB, One Touch Fitting Type
Vacuum Pad, Sponge Type, VPB, One Touch Fitting Type

Standard table

Model codePad O.D.
ød
Tube O.D.
øD
BLTube end
C
EConnection
config. code
VPB10S[5]-6J[9]10637.59.511.719.9-M6
VPB15S[5]-6J[9]15
VPB20S[5]-6J[9]2043.515.5
VPB25S[5]-6J[9]25
VPB30S[5]-6J[9]30
VPB35S[5]-6J[9]355628
VPB50S[5]-6J[9]50
VPB70S[5]-6J70683023.9-M10
VPB100S[5]-6J100

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).

Part Number
VPB10SC-6J
VPB15SC-6J
VPB20SC-6J
VPB25SC-6J
VPB30SC-6J
VPB35SC-6J
VPB50SC-6J
VPB70SC-G1
VPB100SC-G1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOuter Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Screw Vacuum Outlet Tube Outer Diameter
(φ)

SGD 19.46

1 Piece(s) 9 Day(s) or more 109.537.5M6 × 1-6

SGD 19.46

1 Piece(s) 9 Day(s) or more 159.537.5M6 × 1-6

SGD 22.48

1 Piece(s) 9 Day(s) or more 2015.543.5M6 × 1-6

SGD 23.98

1 Piece(s) 9 Day(s) or more 2515.543.5M6 × 1-6

SGD 25.49

1 Piece(s) 9 Day(s) or more 3015.543.5M6 × 1-6

SGD 58.70

1 Piece(s) 9 Day(s) or more 352856M6 × 1-6

SGD 67.76

1 Piece(s) 9 Day(s) or more 502856M6 × 1-6

SGD 96.44

1 Piece(s) 9 Day(s) or more 703068M8 × 1.251/8-

SGD 144.74

1 Piece(s) 9 Day(s) or more 1003068M8 × 1.251/8-

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape Sponge Mounting Method Pad Screw Fixed
Environment Standard Material Chloroprene Rubber (sponge) Color Black
Mounting Fitting Fixed Type Vacuum Outlet Direction Horizontal Fall Prevention Valve None
Direct Attached Filter None Metal parts material Standard Specifications

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)