(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Small vacuum pad ideal for use in semiconductor manufacturing equipment. *CAD data currently being revised for this series. This will be available as soon as modifications are complete.
[Features]
· Containers of different shapes are available, including the general type which is ideal for flat work surfaces (ones that are rigid enough not to flap), the deep type ideal for round fruits (apples, etc.) and balls, and the small type ideal for small works and for use at semiconductor manufacturing facilities.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Pad holders have been added for applications requiring copper-based metal not to be used and as part of efforts to reduce ozone concentrations.
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.
Japanese Only
Part Number
Configured Part Number is shown.
Model code | Tube I.D. øD | Pad O.D. ød | Thread M | B | L | C | Hex. H | Connection config. code |
---|---|---|---|---|---|---|---|---|
VPMA0.7RM[5]-3B[9] | 2 | 0.7 | M4×0.5 | 18 | 4 | 6 | 6 | -T4 |
VPMA0.7RM[5]-4B[9] | 2.5 | M5×0.5 | 19 | 7 | 7 | |||
VPMA1RM[5]-3B[9] | 2 | 1 | M4×0.5 | 18 | 6 | 6 | ||
VPMA1RM[5]-4B[9] | 2.5 | M5×0.5 | 19 | 7 | 7 | |||
VPMA1.5RM[5]-3B[9] | 2 | 1.5 | M4×0.5 | 18 | 6 | 6 | ||
VPMA1.5RM[5]-4B[9] | 2.5 | M5×0.5 | 19 | 7 | 7 | |||
VPMA2RM[5]-3B[9] | 2 | 2 | M4×0.5 | 18 | 6 | 6 | ||
VPMA2RM[5]-4B[9] | 2.5 | M5×0.5 | 19 | 7 | 7 | |||
VPMA3RM[5]-3B[9] | 2 | 3 | M4×0.5 | 18 | 6 | 6 | ||
VPMA3RM[5]-4B[9] | 2.5 | M5×0.5 | 19 | 7 | 7 | |||
VPMA4RM[5]-3B[9] | 2 | 4 | M4×0.5 | 18 | 6 | 6 | ||
VPMA4RM[5]-4B[9] | 2.5 | M5×0.5 | 19 | 7 | 7 | |||
VPMA6R[5]-3B[9] | 2 | 6 | M4×0.5 | 23 | 7 | 6 | 6 | -T8 |
VPMA6R[5]-4B[9] | 2.5 | M5×0.5 | 24 | 7 | ||||
VPMA8R[5]-3B[9] | 2 | 8 | M4×0.5 | 21.5 | 5.5 | 6 | ||
VPMA8R[5]-4B[9] | 2.5 | M5×0.5 | 22.5 | 7 | ||||
VPMA10R[5]-3B[9] | 2 | 10 | M6×0.75 | 28 | 8 | 6 | 8 | -M4 |
VPMA10R[5]-4B[9] | 2.5 | 29 | 7 | |||||
VPMA15R(A)[5]-3B[9] | 2 | 15 | 29(30) | 9(10) | 6 | |||
VPMA15R(A)[5]-4B[9] | 2.5 | 30(31) | 7 | |||||
VPMA20R(A)[5]-4B[9] | 2.5 | 20 | M10×1 | 36.6(37.6) | 10(11) | 7 | 12 | -M6 |
VPMA20R(A)[5]-6B[9] | 4 | |||||||
VPMA25R(A)[5]-4B[9] | 2.5 | 25 | 37.6(38.6) | 11(12) | ||||
VPMA25R(A)[5]-6B[9] | 4 | |||||||
VPMA30R(A)[5]-4B[9] | 2.5 | 30 | 37.6(40.6) | 11(14) | ||||
VPMA30R(A)[5]-6B[9] | 4 | |||||||
VPMA40R(A)[5]-4B[9] | 2.5 | 40 | 40.6(44.1) | 14(17.5) | ||||
VPMA40R(A)[5]-6B[9] | 4 | |||||||
VPMA50R(A)[5]-4B[9] | 2.5 | 50 | 41.6(44.6) | 15(18) | ||||
VPMA50R(A)[5]-6B[9] | 4 |
Units: mm
*Value in ( ) is the dimension of a deep type pad.
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N, NE, and G are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is as below.
▪Pad dia.: ø0.7~ø8 mm: Thread size M4×0.5 ▶ 1~1.2 N·m, M5×0.5 ▶ 1.5~2 N·m.
▪Pad dia.: ø10, ø15 mm ▶ 2~3 N·m.
▪Pad dia.: ø20~ø50 mm ▶ 5~7 N·m
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Pad Shape | Mounting Method | Rubber Group Material | Environment | Color | Outer Diameter d (φ) | Height L1 (mm) | Full length B (mm) | Mount Connection Screw | Vacuum Outlet Tube Outer Diameter (φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 21.32 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | Fluorine Rubber | Standard | Gray | 0.7 | 4 | 18 | M4 | 3 | ||
SGD 21.32 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | Fluorine Rubber | Standard | Gray | 0.7 | 4 | 19 | M5 | 4 | ||
SGD 13.67 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | NBR which conforms to Food Sanitation Law | Standard | Gray | 0.7 | 4 | 18 | M4 | 3 | ||
SGD 13.67 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | NBR which conforms to Food Sanitation Law | Standard | Gray | 0.7 | 4 | 19 | M5 | 4 | ||
SGD 12.87 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 0.7 | 4 | 18 | M4 | 3 | ||
SGD 12.87 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 0.7 | 4 | 19 | M5 | 4 | ||
SGD 14.36 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 0.7 | 4 | 18 | M4 | 3 | ||
SGD 14.36 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 0.7 | 4 | 19 | M5 | 4 | ||
SGD 14.36 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 0.7 | 4 | 18 | M4 | 3 | ||
SGD 14.36 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 0.7 | 4 | 19 | M5 | 4 | ||
SGD 17.34 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | Urethane Rubber | Standard | Blue | 0.7 | 4 | 18 | M4 | 3 | ||
SGD 17.34 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | Urethane Rubber | Standard | Blue | 0.7 | 4 | 19 | M5 | 4 | ||
SGD 21.32 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | Fluorine Rubber | Standard | Gray | 1 | 4 | 18 | M4 | 3 | ||
SGD 21.32 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | Fluorine Rubber | Standard | Gray | 1 | 4 | 19 | M5 | 4 | ||
SGD 13.67 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | NBR which conforms to Food Sanitation Law | Standard | Gray | 1 | 4 | 18 | M4 | 3 | ||
SGD 13.67 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | NBR which conforms to Food Sanitation Law | Standard | Gray | 1 | 4 | 19 | M5 | 4 | ||
SGD 12.87 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 1 | 4 | 18 | M4 | 3 | ||
SGD 12.87 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 1 | 4 | 19 | M5 | 4 | ||
SGD 14.36 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 1 | 4 | 18 | M4 | 3 | ||
SGD 14.36 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 1 | 4 | 19 | M5 | 4 | ||
SGD 14.36 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 1 | 4 | 18 | M4 | 3 | ||
SGD 14.36 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 1 | 4 | 19 | M5 | 4 | ||
SGD 17.34 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | Urethane Rubber | Standard | Blue | 1 | 4 | 18 | M4 | 3 | ||
SGD 17.34 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | Urethane Rubber | Standard | Blue | 1 | 4 | 19 | M5 | 4 | ||
SGD 21.32 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | Fluorine Rubber | Standard | Gray | 1.5 | 4 | 18 | M4 | 3 | ||
SGD 21.32 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | Fluorine Rubber | Standard | Gray | 1.5 | 4 | 19 | M5 | 4 | ||
SGD 13.67 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | NBR which conforms to Food Sanitation Law | Standard | Gray | 1.5 | 4 | 18 | M4 | 3 | ||
SGD 13.67 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | NBR which conforms to Food Sanitation Law | Standard | Gray | 1.5 | 4 | 19 | M5 | 4 | ||
SGD 12.87 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 1.5 | 4 | 18 | M4 | 3 | ||
SGD 12.87 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 1.5 | 4 | 19 | M5 | 4 | ||
SGD 14.36 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 1.5 | 4 | 18 | M4 | 3 | ||
SGD 14.36 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 1.5 | 4 | 19 | M5 | 4 | ||
SGD 14.36 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 1.5 | 4 | 18 | M4 | 3 | ||
SGD 14.36 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 1.5 | 4 | 19 | M5 | 4 | ||
SGD 17.34 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | Urethane Rubber | Standard | Blue | 1.5 | 4 | 18 | M4 | 3 | ||
SGD 17.34 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | Urethane Rubber | Standard | Blue | 1.5 | 4 | 19 | M5 | 4 | ||
SGD 21.32 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | Fluorine Rubber | Standard | Gray | 2 | 4 | 18 | M4 | 3 | ||
SGD 21.32 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | Fluorine Rubber | Standard | Gray | 2 | 4 | 19 | M5 | 4 | ||
SGD 13.67 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | NBR which conforms to Food Sanitation Law | Standard | Gray | 2 | 4 | 18 | M4 | 3 | ||
SGD 13.67 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | NBR which conforms to Food Sanitation Law | Standard | Gray | 2 | 4 | 19 | M5 | 4 | ||
SGD 12.87 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 2 | 4 | 18 | M4 | 3 | ||
SGD 12.87 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 2 | 4 | 19 | M5 | 4 | ||
SGD 14.36 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 2 | 4 | 18 | M4 | 3 | ||
SGD 14.36 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 2 | 4 | 19 | M5 | 4 | ||
SGD 14.36 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 2 | 4 | 18 | M4 | 3 | ||
SGD 14.36 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 2 | 4 | 19 | M5 | 4 | ||
SGD 17.34 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | Urethane Rubber | Standard | Blue | 2 | 4 | 18 | M4 | 3 | ||
SGD 17.34 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | Urethane Rubber | Standard | Blue | 2 | 4 | 19 | M5 | 4 | ||
SGD 21.32 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | Fluorine Rubber | Standard | Gray | 3 | 4 | 18 | M4 | 3 | ||
SGD 21.32 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | Fluorine Rubber | Standard | Gray | 3 | 4 | 19 | M5 | 4 | ||
SGD 13.67 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | NBR which conforms to Food Sanitation Law | Standard | Gray | 3 | 4 | 18 | M4 | 3 | ||
SGD 13.67 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | NBR which conforms to Food Sanitation Law | Standard | Gray | 3 | 4 | 19 | M5 | 4 | ||
SGD 12.87 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 3 | 4 | 18 | M4 | 3 | ||
SGD 12.87 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | [Nitrile Rubber] Nitrile Rubber | Standard | Black | 3 | 4 | 19 | M5 | 4 | ||
SGD 14.36 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 3 | 4 | 18 | M4 | 3 | ||
SGD 14.36 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | [Silicon Rubber] Silicone Rubber | Standard | [White] White | 3 | 4 | 19 | M5 | 4 | ||
SGD 14.36 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 3 | 4 | 18 | M4 | 3 | ||
SGD 14.36 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | [Silicon Rubber] Silicone Rubber +Carbon | Standard / Static electricity diffusion | Black | 3 | 4 | 19 | M5 | 4 | ||
SGD 17.34 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | Urethane Rubber | Standard | Blue | 3 | 4 | 18 | M4 | 3 | ||
SGD 17.34 | 1 Piece(s) | 9 Day(s) or more | - | Small | Recessed Type | Urethane Rubber | Standard | Blue | 3 | 4 | 19 | M5 | 4 |
Loading...
Pad Type | Standard / Holder Set | Material | Rubber-based | Mounting Fitting | Fixed Type |
---|---|---|---|---|---|
Vacuum Outlet Direction | Top | Fall Prevention Valve | None | Direct Attached Filter | None |
Metal parts material | Standard Specifications |
How can we improve?
How can we improve?