(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Pad, Oval Small Type, VPMB, One-touch Fitting Type

Vacuum Pad, Oval Small Type, VPMB, One-touch Fitting Type

It is ideal for the transport of long work, such as a substrate or a semiconductor *This series is in CAD data modification. This will be available as soon as modifications are complete.

PDF

Japanese Only

Dimensions

Vacuum Pad Oval Small Type VPMB One Touch Fitting Type
Vacuum Pad Oval Small Type VPMB One Touch Fitting Type

Standard table

Model codePad size
X
Pad size
Y
Tube O.D.
øD
ETube end
C
Connection
config. code
VPMB4×10E[5]-4J[9]410417.510.9-M6
VPMB4×10E[5]-6J[9]619.411.7
VPMB4×20E[5]-4J[9]20417.510.9
VPMB4×20E[5]-6J[9]619.411.7
VPMB4×30E[5]-4J[9]30417.510.9
VPMB4×30E[5]-6J[9]619.411.7
VPMB5×10E[5]-4J[9]510417.510.9
VPMB5×10E[5]-6J[9]619.411.7
VPMB5×20E[5]-4J[9]20417.510.9
VPMB5×20E[5]-6J[9]619.411.7
VPMB5×30E[5]-4J[9]30417.510.9
VPMB5×30E[5]-6J[9]619.411.7
VPMB6×10E[5]-4J[9]610417.510.9
VPMB6×10E[5]-6J[9]619.411.7
VPMB6×20E[5]-4J[9]20417.510.9
VPMB6×20E[5]-6J[9]619.411.7
VPMB6×30E[5]-4J[9]30417.510.9
VPMB6×30E[5]-6J[9]619.411.7
VPMB8×20E[5]-4J[9]820417.510.9
VPMB8×20E[5]-6J[9]619.411.7
VPMB8×30E[5]-4J[9]30417.510.9
VPMB8×30E[5]-6J[9]619.411.7

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.

Part Number
VPMB4X10EN-4J
VPMB4X10ES-4J
VPMB4X20EN-4J
VPMB4X20ES-4J
VPMB4X30EN-4J
VPMB4X30ES-4J
VPMB5X10EN-4J
VPMB5X10ES-4J
VPMB5X20EN-4J
VPMB5X20ES-4J
VPMB5X30EN-4J
VPMB5X30ES-4J
VPMB6X10EN-4J
VPMB6X10ES-4J
VPMB6X20EN-4J
VPMB6X20ES-4J
VPMB6X30EN-4J
VPMB6X30ES-4J
VPMB8X20EN-4J
VPMB8X20ES-4J
VPMB8X30EN-4J
VPMB8X30ES-4J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRubber Group Material Color Width X Length Y

SGD 19.03

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack410

SGD 21.51

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White410

SGD 19.53

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack420

SGD 22.01

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White420

SGD 20.02

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack430

SGD 22.51

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White430

SGD 19.03

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack510

SGD 21.51

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White510

SGD 19.53

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack520

SGD 22.01

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White520

SGD 20.02

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack530

SGD 22.51

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White530

SGD 19.03

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack610

SGD 21.51

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White610

SGD 19.53

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack620

SGD 22.01

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White620

SGD 20.02

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack630

SGD 22.51

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White630

SGD 19.53

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack820

SGD 22.01

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White820

SGD 20.02

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack830

SGD 22.51

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White830

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape Oval Mounting Method Pad Screw Fixed
Environment Standard Material Rubber-based Height L1(mm) 7
Mounting Fitting Fixed Type Full length B(mm) 32 Vacuum Outlet Direction Horizontal
Mount Connection Screw M5 × 0.8 Vacuum Outlet Tube Outer Diameter(φ) 4 Fall Prevention Valve None
Direct Attached Filter None Metal parts material Standard Specifications

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)