(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Pad, Oval Type, VPD, One-touch Fitting Type

Vacuum Pad, Oval Type, VPD, One-touch Fitting Type

*CAD data currently being revised for this series. This will be available as soon as modifications are complete.

[Features]
· Optimal for conveying long items such as circuit boards and semiconductors.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, saving space.
· The pad section can be changed without removing the holder from the equipment, as is conventional.
· Also compatible with the optional fall prevention valve and pad direct attachment type filter.
· Pad holders have been added for applications requiring copper-based metal not to be used and as part of efforts to reduce ozone concentrations.
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.

PDF

Japanese Only

Dimensions

Vacuum Pad Oval Type VPD One Touch Fitting Type
Vacuum Pad Oval Type VPD One Touch Fitting Type
Vacuum Pad Oval Type VPD One Touch Fitting Type

Standard table

Model codePad size
X
Pad size
Y
Tube O.D.
øD
BL1L2E1E2Tube end
C
Stroke
S
Spring force
(N)
Connection
config. code
VPD4×10-6E[5]-6J[9]410661.1382019.918.511.767.0~12.6-M6
VPD4×20-6E[5]-6J[9]20
VPD4×30-6E[5]-6J[9]30
VPD4×10-10E[5]-6J1067.14424.5103.3~10.0
VPD4×20-10E[5]-6J20
VPD4×30-10E[5]-6J30
VPD4×10-15E[5]-6J1077.1492529.5153.3~10.4
VPD4×20-15E[5]-6J20
VPD4×30-15E[5]-6J30
VPD4×10-20E[5]-6J1093.1563436.5202.0~8.7
VPD4×20-20E[5]-6J20
VPD4×30-20E[5]-6J30
VPD5×10-6E[5]-6J[9]51061.1382018.567.0~12.6
VPD5×20-6E[5]-6J[9]20
VPD5×30-6E[5]-6J[9]30
VPD5×10-10E[5]-6J1067.14424.5103.3~10.0
VPD5×20-10E[5]-6J20
VPD5×30-10E[5]-6J30
VPD5×10-15E[5]-6J1077.1492529.5153.3~10.4
VPD5×20-15E[5]-6J20
VPD5×30-15E[5]-6J30
VPD5×10-20E[5]-6J1093.1563436.5202.0~8.7
VPD5×20-20E[5]-6J20
VPD5×30-20E[5]-6J30
VPD6×10-6E[5]-6J[9]61061.1382018.567.0~12.6
VPD6×20-6E[5]-6J[9]20
VPD6×30-6E[5]-6J[9]30
VPD6×10-10E[5]-6J1067.14424.5103.3~10.0
VPD6×20-10E[5]-6J20
VPD6×30-10E[5]-6J30
VPD6×10-15E[5]-6J1077.1492529.5153.3~10.4
VPD6×20-15E[5]-6J20
VPD6×30-15E[5]-6J30
VPD6×10-20E[5]-6J1093.1563436.5202.0~8.7
VPD6×20-20E[5]-6J20
VPD6×30-20E[5]-6J30
VPD8×20-6E[5]-6J[9]82061.1382018.567.0~12.6
VPD8×30-6E[5]-6J[9]30
VPD8×20-10E[5]-6J2067.14424.5103.3~10.0
VPD8×30-10E[5]-6J30
VPD8×20-15E[5]-6J2077.1492529.5153.3~10.4
VPD8×30-15E[5]-6J30
VPD8×20-20E[5]-6J2093.1563436.5202.0~8.7
VPD8×30-20E[5]-6J30

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is 4.5~6 N·m.

Part Number
VPD4X10-6EN-6J
VPD4X10-6ES-6J
VPD4X20-6EN-6J
VPD4X20-6ES-6J
VPD4X30-6EN-6J
VPD4X30-6ES-6J
VPD5X10-6EN-6J
VPD5X10-6ES-6J
VPD5X20-6EN-6J
VPD5X20-6ES-6J
VPD5X30-6EN-6J
VPD5X30-6ES-6J
VPD6X10-6EN-6J
VPD6X10-6ES-6J
VPD6X20-6EN-6J
VPD6X20-6ES-6J
VPD6X30-6EN-6J
VPD6X30-6ES-6J
VPD8X20-6EN-6J
VPD8X20-6ES-6J
VPD8X30-6EN-6J
VPD8X30-6ES-6J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRubber Group Material Color Width X Length Y

SGD 33.63

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack410

SGD 36.08

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White410

SGD 34.13

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack420

SGD 36.57

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White420

SGD 34.63

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack430

SGD 37.06

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White430

SGD 33.63

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack510

SGD 36.08

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White510

SGD 34.13

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack520

SGD 36.57

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White520

SGD 34.63

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack530

SGD 37.06

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White530

SGD 33.63

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack610

SGD 36.08

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White610

SGD 34.13

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack620

SGD 36.57

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White620

SGD 34.63

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack630

SGD 37.06

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White630

SGD 34.13

1 Piece(s) 15 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack820

SGD 36.57

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White820

SGD 34.63

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack830

SGD 37.06

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White830

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape Oval Mounting Method Pad Screw Fixed
Environment Standard Material Rubber-based Height L1(mm) 7
Mounting Fitting Spring Type Springs Power(N) 7.0 to 12.6 Stroke(mm) 6
Full length B(mm) 61.1 Vacuum Outlet Direction Horizontal Mount Connection Screw M14
Vacuum Outlet Tube Outer Diameter(φ) 6 Fall Prevention Valve None Direct Attached Filter None

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)