(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Pad, Multistage Bellows Small Type, VPMA, One-touch Fitting Type

Vacuum Pad, Multistage Bellows Small Type, VPMA, One-touch Fitting Type

*CAD data currently being revised for this series. This will be available as soon as modifications are complete.

[Features]
· Supports tilted work and transport of vinyl packages.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, saving space.
· The pad section can be changed without removing the holder from the equipment, as is conventional.
· Also compatible with the optional fall prevention valve and pad direct attachment type filter.
· Pad holders have been added for applications requiring copper-based metal not to be used and as part of efforts to reduce ozone concentrations.
· Copper-based metal is not used for metal parts. HNBR is used for sealing rubber material.

PDF

Japanese Only

Dimensions

Vacuum Pad Multistage Bellows VPMA One-Touch Fitting Type
Vacuum Pad Multistage Bellows VPMA One-Touch Fitting Type

Standard table

Model codeTube O.D.
øD
Pad O.D.
ød
Thread
M
BL1L2Tube end
C
Hex.
H
TConnection
config. code
VPMA10W[5]-3J310M8×0.7531.314.512.59.4102-M4
VPMA10W[5]-4J[9]4M10×135.216.410.9123
VPMA20W[5]-4J[9]420M10×147.32516.410.9123-M6
VPMA30W[5]-4J[9]3060.838.5
VPMA40W[5]-4J[9]4067.345
VPMA50W[5]-4J[9]5078.356

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N, NE, and G are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is as below.
   ▪Pad O.D.: ø10mm: Thread size M8×0.75 ▶ 2.5~3.5 N·m, Thread size M10×1 ▶ 5~7 N·m.
   ▪Pad O.D.: ø20~ø50 mm ▶ 5~7 N·m

Part Number
VPMA10WG-3J
VPMA10WG-4J
VPMA10WN-3J
VPMA10WN-4J
VPMA10WS-3J
VPMA10WS-4J
VPMA10WS-4J-S3
VPMA20WG-4J
VPMA20WN-4J
VPMA20WS-4J
VPMA30WG-4J
VPMA30WN-4J
VPMA30WS-4J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRubber Group Material Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Tube Outer Diameter
(φ)
Metal parts material

SGD 24.18

1 Piece(s) 9 Day(s) or more NBR which conforms to Food Sanitation LawGray1014.531.2M83Standard Specifications

SGD 24.18

1 Piece(s) 9 Day(s) or more NBR which conforms to Food Sanitation LawGray1014.535.2M104Standard Specifications

SGD 23.40

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack1014.531.2M83Standard Specifications

SGD 23.40

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack1014.535.2M104Standard Specifications

SGD 25.34

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White1014.531.2M83Standard Specifications

SGD 25.34

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White1014.535.2M104Standard Specifications

SGD 36.26

1 Piece(s) 10 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White1014.535.2M104Copper-free specification

SGD 26.39

1 Piece(s) 9 Day(s) or more NBR which conforms to Food Sanitation LawGray202547.3M104Standard Specifications

SGD 25.59

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack202547.3M104Standard Specifications

SGD 28.22

1 Piece(s) 4 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White202547.3M104Standard Specifications

SGD 27.39

1 Piece(s) 9 Day(s) or more NBR which conforms to Food Sanitation LawGray3038.560.8M104Standard Specifications

SGD 26.59

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack3038.560.8M104Standard Specifications

SGD 29.07

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White3038.560.8M104Standard Specifications

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape Multi-stage bellows Mounting Method Pad Screw Fixed
Environment Standard Material Rubber-based Mounting Fitting Fixed Type
Vacuum Outlet Direction Top Fall Prevention Valve None Direct Attached Filter None

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)