(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Pad, Multistage Bellows Type, VPC, Barb Fitting Type

Vacuum Pad, Multistage Bellows Type, VPC, Barb Fitting Type

For work on an incline and transport of products packaged in vinyl. *The CAD data for this series is currently being corrected. This will be available as soon as modifications are complete.

PDF

Japanese Only

Dimensions

Vacuum Pad Multistage Bellows Type VPB One Touch Fitting Type
Vacuum Pad Multistage Bellows Type VPB One Touch Fitting Type

Standard table

Model codePad O.D.
ød
Tube I.D.
øD
BL1L2L3Stroke
S
Spring force
(N)
Connection
config. code
VPC10-6W[5]-6B[9]10462.614.532.52064.0~7.1-M4
VPC10-10W[5]-6B[9]67.137102.0~5.2
VPC10-15W[5]-6B[9]77.14225152.0~5.9
VPC10-20W[5]-6B[9]93.14934201.1~4.8
VPC20-6W[5]-6B[9]2073.125432067.0~12.6-M6
VPC20-10W[5]-6B[9]79.149103.3~10.0
VPC20-15W[5]-6B[9]89.15425153.3~10.4
VPC20-20W[5]-6B[9]105.16134202.0~8.7
VPC30-6W[5]-6B[9]3086.638.556.52067.0~12.6
VPC30-10W[5]-6B[9]92.662.5103.3~10.0
VPC30-15W[5]-6B[9]102.667.525153.3~10.4
VPC30-20W[5]-6B[9]118.674.534202.0~8.7

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N, NE, and G are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is 4.5~6 N·m.

Part Number
VPC10-6WG-6B
VPC10-6WN-6B
VPC10-6WS-6B
VPC20-6WG-6B
VPC20-6WN-6B
VPC20-6WS-6B
VPC30-6WG-6B
VPC30-6WN-6B
VPC30-6WS-6B
VPC40-6WG-6B
VPC40-6WN-6B
VPC40-6WS-6B
VPC50-6WG-6B
VPC50-6WN-6B
VPC50-6WS-6B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRubber Group Material Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Full length B
(mm)

SGD 34.81

1 Piece(s) 9 Day(s) or more NBR which conforms to Food Sanitation LawGray1014.54.0 to 7.162.6

SGD 34.07

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack1014.54.0 to 7.162.6

SGD 35.94

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White1014.54.0 to 7.162.6

SGD 37.15

1 Piece(s) 9 Day(s) or more NBR which conforms to Food Sanitation LawGray20257.0 to 12.673.1

SGD 36.39

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack20257.0 to 12.673.1

SGD 38.73

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White20257.0 to 12.673.1

SGD 40.42

1 Piece(s) 9 Day(s) or more NBR which conforms to Food Sanitation LawGray3038.57.0 to 12.686.6

SGD 39.68

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack3038.57.0 to 12.686.6

SGD 41.99

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White3038.57.0 to 12.686.6

SGD 46.49

1 Piece(s) 9 Day(s) or more NBR which conforms to Food Sanitation LawGray40457.0 to 12.693.1

SGD 45.74

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack40457.0 to 12.693.1

SGD 48.54

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White40457.0 to 12.693.1

SGD 56.75

1 Piece(s) 9 Day(s) or more NBR which conforms to Food Sanitation LawGray50567.0 to 12.6104.1

SGD 56.00

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack50567.0 to 12.6104.1

SGD 59.29

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White50567.0 to 12.6104.1

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape Multi-stage bellows Mounting Method Pad Screw Fixed
Environment Standard Material Rubber-based Mounting Fitting Spring Type
Stroke(mm) 6 Vacuum Outlet Direction Top Mount Connection Screw M14
Vacuum Outlet Tube Outer Diameter(φ) 6 Fall Prevention Valve None Direct Attached Filter None

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)