(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Pad, Multistage Bellows Type, VPB, Barb Fitting Type

Vacuum Pad, Multistage Bellows Type, VPB, Barb Fitting Type

For work on an incline and transport of products packaged in vinyl. *The CAD data for this series is currently being corrected. This will be available as soon as modifications are complete.

PDF

Japanese Only

Dimensions

Vacuum Pad Multistage Bellows Type VPB Barb Fitting Type
Vacuum Pad Multistage Bellows Type VPB Barb Fitting Type

Standard table

Model codePad O.D.
ød
Tube I.D.
øD
BLConnection config.
code
VPB10W[5]-6B[9]10442.514.5-M4
VPB20W[5]-6B[9]205325-M6
VPB30W[5]-6B[9]3066.538.5
VPB40W[5]-6B[9]407345
VPB50W[5]-6B[9]508456

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N, NE, and G are not suitable for use under ozone environment.

Part Number
VPB10WG-6B
VPB10WN-6B
VPB10WS-6B
VPB20WG-6B
VPB20WN-6B
VPB20WS-6B
VPB30WG-6B
VPB30WN-6B
VPB30WS-6B
VPB40WG-6B
VPB40WN-6B
VPB40WS-6B
VPB50WG-6B
VPB50WN-6B
VPB50WS-6B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRubber Group Material Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)

SGD 17.65

1 Piece(s) 9 Day(s) or more NBR which conforms to Food Sanitation LawGray1014.542.5

SGD 16.85

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack1014.542.5

SGD 18.83

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White1014.542.5

SGD 19.63

1 Piece(s) 9 Day(s) or more NBR which conforms to Food Sanitation LawGray202553

SGD 18.83

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack202553

SGD 21.32

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White202553

SGD 20.63

1 Piece(s) 9 Day(s) or more NBR which conforms to Food Sanitation LawGray3038.566.5

SGD 19.83

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack3038.566.5

SGD 22.31

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White3038.566.5

SGD 24.10

1 Piece(s) 9 Day(s) or more NBR which conforms to Food Sanitation LawGray404573

SGD 23.30

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack404573

SGD 26.28

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White404573

SGD 29.06

1 Piece(s) 9 Day(s) or more NBR which conforms to Food Sanitation LawGray505684

SGD 28.32

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack505684

SGD 31.62

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White505684

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape Multi-stage bellows Mounting Method Pad Screw Fixed
Environment Standard Material Rubber-based Mounting Fitting Fixed Type
Vacuum Outlet Direction Horizontal Mount Connection Screw M6 × 1 Vacuum Outlet Tube Outer Diameter(φ) 6
Fall Prevention Valve None Direct Attached Filter None Metal parts material Standard Specifications

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)