(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Vacuum Pad, Long Stroke Standard Type, VPD, Barb Fitting Type without Cover

Vacuum Pad, Long Stroke Standard Type, VPD, Barb Fitting Type without Cover

*The CAD data for this Series is being revised. This data will be made available as soon as the modifications have been completed.

[Features]
· Adherence is possible even if the distance from the pad to the work is indeterminate.
· We offer this fitting in a wide range of pad sizes, pad materials, and holder shapes.

PDF

Japanese Only

Dimensions

Long Stroke Standard Type VPD Barb Fitting Type without Cover

Standard Table

Model CodeTube I.D.
øD
Pad O.D.
ød
BL1L2E2Stroke
S
Spring Force
(N)
VPOD20-20R(A)[5]-4B2.52071.6(72.6)10(11)59.5(60.5)41201.5~4.9
VPOD20-20R(A)[5]-6B4
VPOD20-30R(A)[5]-4B2.584.6(85.6)72.5(73.5)54301.1~4.8
VPOD20-30R(A)[5]-6B4
VPOD20-40R(A)[5]-4B2.597.6(98.6)85.5(86.5)67401.0~4.5
VPOD20-40R(A)[5]-6B4
VPOD20-50R(A)[5]-4B2.5110.6(111.6)98.5(99.5)80500.9~4.5
VPOD20-50R(A)[5]-6B4
VPOD25-20R(A)[5]-4B2.52572.6(73.6)11(12)60.5(61.5)41201.5~4.9
VPOD25-20R(A)[5]-6B4
VPOD25-30R(A)[5]-4B2.585.6(86.6)73.5(74.5)54301.1~4.8
VPOD25-30R(A)[5]-6B4
VPOD25-40R(A)[5]-4B2.598.6(99.6)86.5(87.5)67401.0~4.5
VPOD25-40R(A)[5]-6B4
VPOD25-50R(A)[5]-4B2.5111.6(112.6)99.5(100.5)80500.9~4.5
VPOD25-50R(A)[5]-6B4
VPOD30-20R(A)[5]-4B2.53072.6(75.6)11(14)60.5(63.5)41201.5~4.9
VPOD30-20R(A)[5]-6B4
VPOD30-30R(A)[5]-4B2.585.6(88.6)73.5(76.5)54301.1~4.8
VPOD30-30R(A)[5]-6B4
VPOD30-40R(A)[5]-4B2.598.6(101.6)86.5(89.5)67401.0~4.5
VPOD30-40R(A)[5]-6B4
VPOD30-50R(A)[5]-4B2.5111.6(114.6)99.5(102.5)80500.9~4.5
VPOD30-50R(A)[5]-6B4
VPOD40-20R(A)[5]-4B2.54075.6(79.1)14(17.5)63.5(67)41201.5~4.9
VPOD40-20R(A)[5]-6B4
VPOD40-30R(A)[5]-4B2.588.6(92.1)76.5(80)54301.1~4.8
VPOD40-30R(A)[5]-6B4
VPOD40-40R(A)[5]-4B2.5101.6(105.1)89.5(93)67401.0~4.5
VPOD40-40R(A)[5]-6B4
VPOD40-50R(A)[5]-4B2.5114.6(118.1)102.5(106)80500.9~4.5
VPOD40-50R(A)[5]-6B4
VPOD50-20R(A)[5]-4B2.55076.6(79.6)15(18)64.5(67.5)41201.5~4.9
VPOD50-20R(A)[5]-6B4
VPOD50-30R(A)[5]-4B2.589.6(92.6)77.5(80.5)54301.1~4.8
VPOD50-30R(A)[5]-6B4
VPOD50-40R(A)[5]-4B2.5102.6(105.6)90.5(93.5)67401.0~4.5
VPOD50-40R(A)[5]-6B4
VPOD50-50R(A)[5]-4B2.5115.6(118.6)103.5(106.5)80500.9~4.5
VPOD50-50R(A)[5]-6B4

Units: mm

  • *Value in ( ) is the dimension of a deep type pad.
  • *[5]: Replaced with Pad rubber material code. Refer to the catalog for information on pad rubber material.
  • *Tightening torque of a pad holder fixing bulkhead nut is 4.5~6 N·m.
Part Number
VPOD20-20AG-6B
VPOD20-20AS-6B
VPOD20-20RF-6B
VPOD20-20RG-6B
VPOD20-20RN-6B
VPOD20-20RS-6B
VPOD20-20RSE-6B
VPOD20-20RU-6B
VPOD20-30AG-6B
VPOD20-30RF-6B
VPOD20-30RG-6B
VPOD20-30RN-6B
VPOD20-30RS-6B
VPOD20-30RSE-6B
VPOD20-30RU-6B
VPOD20-40AG-6B
VPOD20-40RF-6B
VPOD20-40RG-6B
VPOD20-40RN-6B
VPOD20-40RS-6B
VPOD20-40RSE-6B
VPOD20-40RU-6B
VPOD20-50AG-6B
VPOD20-50RF-6B
VPOD20-50RG-6B
VPOD20-50RN-6B
VPOD20-50RS-6B
VPOD20-50RSE-6B
VPOD20-50RU-6B
VPOD25-20AG-6B
VPOD25-20AS-6B
VPOD25-20RF-6B
VPOD25-20RG-6B
VPOD25-20RN-6B
VPOD25-20RS-6B
VPOD25-20RSE-6B
VPOD25-20RU-6B
VPOD25-30AG-6B
VPOD25-30RF-6B
VPOD25-30RG-6B
VPOD25-30RN-6B
VPOD25-30RS-6B
VPOD25-30RSE-6B
VPOD25-30RU-6B
VPOD25-40AG-6B
VPOD25-40RF-6B
VPOD25-40RG-6B
VPOD25-40RN-6B
VPOD25-40RS-6B
VPOD25-40RSE-6B
VPOD25-40RU-6B
VPOD25-50AG-6B
VPOD25-50AS-6B
VPOD25-50RF-6B
VPOD25-50RG-6B
VPOD25-50RN-6B
VPOD25-50RS-6B
VPOD25-50RSE-6B
VPOD25-50RU-6B
VPOD30-20AG-6B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPad Shape Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)

SGD 33.63

1 Piece(s) 9 Day(s) or more 10Deep TypeNBR which conforms to Food Sanitation LawStandardGray20111.5 to 4.92072.7

SGD 34.31

1 Piece(s) 9 Day(s) or more 10Deep Type[Silicon Rubber] Silicone RubberStandard[White] White20111.5 to 4.92072.7

SGD 43.25

1 Piece(s) 9 Day(s) or more 10General ShapeFluorine RubberStandardGray20101.5 to 4.92071.7

SGD 33.63

1 Piece(s) 9 Day(s) or more 10General ShapeNBR which conforms to Food Sanitation LawStandardGray20101.5 to 4.92071.7

SGD 32.89

1 Piece(s) 9 Day(s) or more 10General Shape[Nitrile Rubber] Nitrile RubberStandardBlack20101.5 to 4.92071.7

SGD 34.31

1 Piece(s) 9 Day(s) or more 10General Shape[Silicon Rubber] Silicone RubberStandard[White] White20101.5 to 4.92071.7

SGD 34.78

1 Piece(s) 9 Day(s) or more 10General Shape[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack20101.5 to 4.92071.7

SGD 37.60

1 Piece(s) 9 Day(s) or more 10General ShapeUrethane RubberStandardBlue20101.5 to 4.92071.7

SGD 36.47

1 Piece(s) 9 Day(s) or more 10Deep TypeNBR which conforms to Food Sanitation LawStandardGray20111.1 to 4.83085.7

SGD 46.05

1 Piece(s) 9 Day(s) or more 10General ShapeFluorine RubberStandardGray20101.1 to 4.83084.7

SGD 36.47

1 Piece(s) 9 Day(s) or more 10General ShapeNBR which conforms to Food Sanitation LawStandardGray20101.1 to 4.83084.7

SGD 35.70

1 Piece(s) 9 Day(s) or more 10General Shape[Nitrile Rubber] Nitrile RubberStandardBlack20101.1 to 4.83084.7

SGD 37.13

1 Piece(s) 9 Day(s) or more 10General Shape[Silicon Rubber] Silicone RubberStandard[White] White20101.1 to 4.83084.7

SGD 37.60

1 Piece(s) 9 Day(s) or more 10General Shape[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack20101.1 to 4.83084.7

SGD 40.41

1 Piece(s) 9 Day(s) or more 10General ShapeUrethane RubberStandardBlue20101.1 to 4.83084.7

SGD 38.35

1 Piece(s) 9 Day(s) or more 10Deep TypeNBR which conforms to Food Sanitation LawStandardGray20111.0 to 4.54098.7

SGD 47.94

1 Piece(s) 9 Day(s) or more 10General ShapeFluorine RubberStandardGray20101.0 to 4.54097.7

SGD 38.35

1 Piece(s) 9 Day(s) or more 10General ShapeNBR which conforms to Food Sanitation LawStandardGray20101.0 to 4.54097.7

SGD 37.60

1 Piece(s) 9 Day(s) or more 10General Shape[Nitrile Rubber] Nitrile RubberStandardBlack20101.0 to 4.54097.7

SGD 39.00

1 Piece(s) 9 Day(s) or more 10General Shape[Silicon Rubber] Silicone RubberStandard[White] White20101.0 to 4.54097.7

SGD 39.47

1 Piece(s) 9 Day(s) or more 10General Shape[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack20101.0 to 4.54097.7

SGD 42.29

1 Piece(s) 9 Day(s) or more 10General ShapeUrethane RubberStandardBlue20101.0 to 4.54097.7

SGD 40.23

1 Piece(s) 9 Day(s) or more 10Deep TypeNBR which conforms to Food Sanitation LawStandardGray20110.9 to 4.550111.7

SGD 49.81

1 Piece(s) 9 Day(s) or more 10General ShapeFluorine RubberStandardGray20100.9 to 4.550110.7

SGD 40.23

1 Piece(s) 9 Day(s) or more 10General ShapeNBR which conforms to Food Sanitation LawStandardGray20100.9 to 4.550110.7

SGD 39.47

1 Piece(s) 9 Day(s) or more 10General Shape[Nitrile Rubber] Nitrile RubberStandardBlack20100.9 to 4.550110.7

SGD 40.89

1 Piece(s) 9 Day(s) or more 10General Shape[Silicon Rubber] Silicone RubberStandard[White] White20100.9 to 4.550110.7

SGD 41.34

1 Piece(s) 9 Day(s) or more 10General Shape[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack20100.9 to 4.550110.7

SGD 44.17

1 Piece(s) 9 Day(s) or more 10General ShapeUrethane RubberStandardBlue20100.9 to 4.550110.7

SGD 33.63

1 Piece(s) 9 Day(s) or more 10Deep TypeNBR which conforms to Food Sanitation LawStandardGray25121.5 to 4.92073.7

SGD 34.31

1 Piece(s) 9 Day(s) or more 10Deep Type[Silicon Rubber] Silicone RubberStandard[White] White25121.5 to 4.92073.7

SGD 43.25

1 Piece(s) 9 Day(s) or more 10General ShapeFluorine RubberStandardGray25111.5 to 4.92072.7

SGD 33.63

1 Piece(s) 9 Day(s) or more 10General ShapeNBR which conforms to Food Sanitation LawStandardGray25111.5 to 4.92072.7

SGD 32.89

1 Piece(s) 9 Day(s) or more 10General Shape[Nitrile Rubber] Nitrile RubberStandardBlack25111.5 to 4.92072.7

SGD 34.31

1 Piece(s) 9 Day(s) or more 10General Shape[Silicon Rubber] Silicone RubberStandard[White] White25111.5 to 4.92072.7

SGD 35.25

1 Piece(s) 9 Day(s) or more 10General Shape[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack25111.5 to 4.92072.7

SGD 37.60

1 Piece(s) 9 Day(s) or more 10General ShapeUrethane RubberStandardBlue25111.5 to 4.92072.7

SGD 36.47

1 Piece(s) 9 Day(s) or more 10Deep TypeNBR which conforms to Food Sanitation LawStandardGray25121.1 to 4.83086.7

SGD 46.05

1 Piece(s) 9 Day(s) or more 10General ShapeFluorine RubberStandardGray25111.1 to 4.83085.7

SGD 36.47

1 Piece(s) 9 Day(s) or more 10General ShapeNBR which conforms to Food Sanitation LawStandardGray25111.1 to 4.83085.7

SGD 35.70

1 Piece(s) 9 Day(s) or more 10General Shape[Nitrile Rubber] Nitrile RubberStandardBlack25111.1 to 4.83085.7

SGD 37.13

1 Piece(s) 9 Day(s) or more 10General Shape[Silicon Rubber] Silicone RubberStandard[White] White25111.1 to 4.83085.7

SGD 38.07

1 Piece(s) 9 Day(s) or more 10General Shape[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack25111.1 to 4.83085.7

SGD 40.41

1 Piece(s) 9 Day(s) or more 10General ShapeUrethane RubberStandardBlue25111.1 to 4.83085.7

SGD 38.35

1 Piece(s) 9 Day(s) or more 10Deep TypeNBR which conforms to Food Sanitation LawStandardGray25121.0 to 4.54099.7

SGD 47.94

1 Piece(s) 9 Day(s) or more 10General ShapeFluorine RubberStandardGray25111.0 to 4.54098.7

SGD 38.35

1 Piece(s) 9 Day(s) or more 10General ShapeNBR which conforms to Food Sanitation LawStandardGray25111.0 to 4.54098.7

SGD 37.60

1 Piece(s) 9 Day(s) or more 10General Shape[Nitrile Rubber] Nitrile RubberStandardBlack25111.0 to 4.54098.7

SGD 39.00

1 Piece(s) 9 Day(s) or more 10General Shape[Silicon Rubber] Silicone RubberStandard[White] White25111.0 to 4.54098.7

SGD 39.95

1 Piece(s) 9 Day(s) or more 10General Shape[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack25111.0 to 4.54098.7

SGD 42.29

1 Piece(s) 9 Day(s) or more 10General ShapeUrethane RubberStandardBlue25111.0 to 4.54098.7

SGD 40.23

1 Piece(s) 9 Day(s) or more 10Deep TypeNBR which conforms to Food Sanitation LawStandardGray25120.9 to 4.550112.7

SGD 40.89

1 Piece(s) 9 Day(s) or more 10Deep Type[Silicon Rubber] Silicone RubberStandard[White] White25120.9 to 4.550112.7

SGD 49.81

1 Piece(s) 9 Day(s) or more 10General ShapeFluorine RubberStandardGray25110.9 to 4.550111.7

SGD 40.23

1 Piece(s) 9 Day(s) or more 10General ShapeNBR which conforms to Food Sanitation LawStandardGray25110.9 to 4.550111.7

SGD 39.47

1 Piece(s) 9 Day(s) or more 10General Shape[Nitrile Rubber] Nitrile RubberStandardBlack25110.9 to 4.550111.7

SGD 40.89

1 Piece(s) 9 Day(s) or more 10General Shape[Silicon Rubber] Silicone RubberStandard[White] White25110.9 to 4.550111.7

SGD 41.83

1 Piece(s) 9 Day(s) or more 10General Shape[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack25110.9 to 4.550111.7

SGD 44.17

1 Piece(s) 9 Day(s) or more 10General ShapeUrethane RubberStandardBlue25110.9 to 4.550111.7

SGD 35.53

1 Piece(s) 9 Day(s) or more 10Deep TypeNBR which conforms to Food Sanitation LawStandardGray30141.5 to 4.92075.7

Loading...

Basic Information

Pad Type Standard / Holder Set Mounting Method Pad Screw Fixed Material Rubber-based
Mounting Fitting Spring Type Vacuum Outlet Direction Horizontal Mount Connection Screw M14
Vacuum Outlet Tube Outer Diameter(φ) 6 Spring Cover Without Cover Fall Prevention Valve None
Direct Attached Filter None

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)