(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Speed controller SC series

Speed controller SC series

Ideal for actuator speed control

[Features]
• Embedded between the cylinder and the selector valve to allow for easy cylinder speed adjustment.
• As the needle rotation speed increases, forcing the system to open the check valve, a wide range of flow rates (from fully closed to fully open states) is enabled.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SC-10
SC-15
SC-20
SC-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMax. Flow
(l/min)
Connection Dia.

SGD 53.14

1 Piece(s) 10 Day(s) or more 5700Rc3/8

SGD 69.10

1 Piece(s) 4 Day(s) or more 8000Rc1/2

SGD 72.96

1 Piece(s) 10 Day(s) or more 16000Rc3/4

SGD 104.87

1 Piece(s) 4 Day(s) or more 20000Rc1

Loading...

  1. 1

Basic Information

Type Speed Controller Main Body Shape Straight Control Direction Meter-Out
Joint Type Both sides tapped Environment, Applications Standard Thread Material Stainless steel (SUS303, SUS304)
Knob Type Standard Lock Nut Type Hex nut Operating Temp. Range(°C) 5::60
Operating Pressure Range(MPa) 0.05::1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)