(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Manual Air Dryer 4002 Series

Manual Air Dryer 4002 Series

Allows atmospheric pressure dew point upto -72°C. Easy replacement of drying agent. No need of electricity. Just install and it is ready to operate.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
4002-2C
4002-2C-U
4002-2C-X
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOutlet Open Air Pressure Dew-point
(℃)

SGD 1,242.03

1 Piece(s) 9 Day(s) or more -43

SGD 1,531.28

1 Piece(s) 9 Day(s) or more -72

SGD 1,577.38

1 Piece(s) 16 Day(s) or more -

Loading...

  1. 1

Basic Information

Type Dryer Application Inline Method Desiccant type
Shape Single Item Outlet Flow Rate(l/min) 280 Exit Flow Rate [Distinction](l/min) ~300
Supply Side, Connection Type Rc Inlet Air Temperature(℃) 32 Inlet Air Pressure(MPa) 0.7
Supply Side, Plumbing Thread Nominal 1/4 Number of Linked Units 2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)