(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
· Optimal for piping used in vacuum equipment via combination with vacuum tubing.
· Ideal for small equipment and space saved piping.
Japanese Only
■ How to attach and detach the tube
1. Attaching the tube
Insert the tube through the cap nut up to the barb base. Then, tighten the cap nut over the tube by hand until it touches the metal body.
2. Detaching the tube
To remove the tube, manually remove the cap nut. Then remove the tube.
Whenever detaching the tube, be sure to turn off the air before proceeding.
■ How to tighten the screws
There are two ways to tighten the screws: by tightening the outer hexagon with a wrench, or by using a straight-slot screwdriver in the groove on the top of the hexagon (this lets you minimize the space between fittings).
Also refer to the table below when tightening the screws.
Tightening the outer hexagon
Tightening the groove-section on the top surface
■ Recommended tightening torque, sealock color and gasket material
Screw Type | Thread size | Tightening Torque | Sealock Color | Gasket Material |
---|---|---|---|---|
Metric Thread | M3×0.5 | 0.7 N·m | - | SUS304 NBR |
M5×0.8 | 1.0 to 1.5 N·m | |||
M6×1 | 2 to 2.7 N·m | |||
M3×0.5 | 0.5 to 0.6 N·m | POM | ||
M5×0.8 | 1 to 1.5 N·m | |||
M6×0.75 | 0.8 to 1 N·m | |||
M8×0.75 | 1 to 2 N·m | |||
Taper Pipe Thread | R1/8 | 7 to 9 N·m | White | - |
R1/4 | 12 to 14 N·m | |||
R3/8 | 22 to 24 N·m | |||
R1/2 | 28 to 30 N·m | |||
Unified Thread | No. 10 to 32 UNF | 1.0 to 1.5 N·m | - | SUS304, NBR |
Tapered Thread For General US Pipes | 1/16 to 27 NPT | 7 to 9 N·m | White | - |
1/8 to 27 NPT | 7 to 9 N·m | |||
1/4 to 18 NPT | 12 to 14 N·m | |||
3/8 to 18 NPT | 22 to 24 N·m | |||
1/2 to 14 NPT | 28 to 30 N·m |
Metric thread
Taper pipe thread
The Minimal Fitting - Compression Type Straight is compact, making it ideal for small equipment and space-saving piping.
Refer to the table below for the size of each model number.
*Numbers in parentheses are for the clean room packaging specification
Unit: mm
Format | LCN-0320-M3 | LCN-0320-M5 | LCN-0320-01 | LCN-0425-M5 | LCN-0425-01 | LCN-0640-M5 | LCN-0640-01 |
---|---|---|---|---|---|---|---|
Tube Outer Diameter × Internal Diameter øD | 3 × 2 | 4 × 2.5 | 6 × 4 | ||||
R | M3×0.5 | M5×0.8 | R1/8 | M5×0.8 | R1/8 | M5×0.8 | R1/8 |
A | 2.5 (2.2) | 3 (3.2) | 8 | 3 (2.2) | 8 | 3 (3.2) | 8 |
G | 0.5 (0.8) | 0.5 (0.3) | - | 0.5 (0.3) | - | 0.5 (0.3) | - |
C | 4 | 5 | 5.5 | ||||
B | 12 | 12.5 | 19 | 14.5 | 20.5 | 15 | 21 |
L1 | 9.5 (9.8) | 9.5 (9.3) | 15 | 11.5 (11.3) | 16.5 | 12 (11.8) | 17 |
L2 | 7 | 8.5 | 9 | ||||
L3 | 6 | 7 | 7.5 | ||||
øP | 5 | 6.5 | 8 | ||||
Hex H | 5.5 | 7 | 10 | 7 | 10 | 8 | 10 |
Mass (g) | 1.2 | 1.9 | 7.5 | 2.5 | 7.9 | 3.4 | 8.9 |
Effective Cross-Sectional Area | 0.9 | 2.0 | 3.8 |
Tube size
Millimeter size: ø3 × ø2 (outer diameter 3 × internal diameter 2 mm), ø4 × ø2.5 (outer diameter 4 × internal diameter 2.5 mm), ø5 × ø3 (outer diameter 5 × internal diameter 3 mm), ø6 × ø4 (outer diameter 6 × internal diameter 4 mm)
Thread size
Metric male thread: M3 × 0.5, M5 × 0.8, M6 × 1
Taper pipe male thread: R1/8
Metric female thread: M3 × 0.5, M5 × 0.8
Part Number |
---|
LCN-0320-01 |
LCN-0320-M3 |
LCN-0320-M5 |
LCN-0425-01 |
LCN-0425-M5 |
LCN-0640-01 |
LCN-0640-M5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Material | Screw Types | Nominal of Thread | Tube O.D. (mm) D (Ø) | Tube I.D. (Ø) | Screw Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
SGD 2.39 | 1 Piece(s) | 4 Day(s) or more | - | Brass | R | 1/8 | 3 | 2 | - | ||
SGD 2.46 | 1 Piece(s) | Same day | - | Stainless Steel or Free-Cutting Steel | M | M3 | 3 | 2 | 0.5 | ||
SGD 0.84 | 1 Piece(s) | Same day | - | Brass | M | M5 | 3 | 2 | 0.8 | ||
SGD 1.31 | 1 Piece(s) | Same day | - | Brass | R | 1/8 | 4 | 2.5 | - | ||
SGD 1.22 | 1 Piece(s) | Same day | 10 | - | - | - | - | - | - | ||
SGD 1.47 | 1 Piece(s) | Same day | 10 | Brass | R | 1/8 | 6 | 4 | - | ||
SGD 1.22 | 1 Piece(s) | Same day | 10 | - | - | - | - | - | - |
Loading...
Connection Types | Screw⇔Tube Connection | Screw <=> Tube Connection Shape | Tightening Straight | Surface Treatment | Electroless Nickel Plating |
---|---|---|---|---|---|
Package Specifications | Standard Specifications |
How can we improve?
How can we improve?