(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Electromagnetic valve D sub connector, pin type

Electromagnetic valve D sub connector, pin type

[Features]
· The cable eject direction is selectable.
· Suitable for Pisco solenoid valve

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
DSP-9RW-200-S
DSP-25FW-200-S
DSP-25RW-100-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSThe Number of Pins Code Extracting Direction Cable Length
(cm)

SGD 49.26

1 Piece(s) 12 Day(s) or more 109Manifold Side200

SGD 84.59

1 Piece(s) 12 Day(s) or more 1025Joint Side200

SGD 67.02

1 Piece(s) 12 Day(s) or more 1025Manifold Side100

Loading...

  1. 1

Basic Information

Type Connector Shape Pin Type Appearance Color of Plastic Part Light Gray

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)