(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Rotary Section Piping, Multiple Circuit Rotary Block

Rotary Section Piping, Multiple Circuit Rotary Block

Ideal for piping for low-speed rotary parts such as those in index tables etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
RB4-01
RB4-M5
RB6-M5
RB6-M6
RB8-M5
RB8-M6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTube Size in the Input Side
(mm)
Tube Size of Output
(mm)
Number of Circuits

SGD 1,180.79

1 Piece(s) 12 Day(s) or more R1/8R1/84

SGD 1,149.08

1 Piece(s) 12 Day(s) or more M5×0.8M5×0.84

SGD 1,326.59

1 Piece(s) 13 Day(s) or more M5×0.8M5×0.86

SGD 1,326.42

1 Piece(s) 13 Day(s) or more M6×1M6×16

SGD 2,209.50

1 Piece(s) 12 Day(s) or more M5×0.8M5×0.88

SGD 2,209.45

1 Piece(s) 13 Day(s) or more M6×1M6×18

Loading...

  1. 1

Basic Information

Shape Multi-Circuit Rotary Block

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)