(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Open/close stroke is 1.6 time more compared to the SH3 series and repeating accuracy is also improved.
Japanese Only
Part Number
Configured Part Number is shown.
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Gripping Methods | Operation Method | Open Dimension L1 (mm) | Gripping Force (when 0.5Mpa at opening) (N) | Gripping Force (when 0.5Mpa at closing) (N) | Switch Qty. (piece) | The output of switch | Lamp of switch | Length of lead wire for switch (m) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 480.77 | 1 Piece(s) | 9 Day(s) or more | Parallel Type of Opening | Single Acting Type (Normally Close Type) | 8 | 28 | - | 0 | - | - | - | ||
SGD 576.39 | 1 Piece(s) | 9 Day(s) or more | Parallel Type of Opening | Single Acting Type (Normally Close Type) | 8 | 28 | - | 2 | NPN Open Collector Output | LED (Lights when ON) | 1.5 | ||
SGD 528.48 | 1 Piece(s) | 9 Day(s) or more | Parallel Type of Opening | Single Acting Type (Normally Close Type) | 8 | 28 | - | 1 | NPN Open Collector Output | LED (Lights when ON) | 1.5 | ||
SGD 523.17 | 1 Piece(s) | 9 Day(s) or more | Parallel Type of Opening | Single Acting Type (Normally Close Type) | 10 | 39 | - | 0 | - | - | - | ||
SGD 618.79 | 1 Piece(s) | 9 Day(s) or more | Parallel Type of Opening | Single Acting Type (Normally Close Type) | 10 | 39 | - | 2 | NPN Open Collector Output | LED (Lights when ON) | 1.5 | ||
SGD 571.08 | 1 Piece(s) | 9 Day(s) or more | Parallel Type of Opening | Single Acting Type (Normally Close Type) | 10 | 39 | - | 1 | NPN Open Collector Output | LED (Lights when ON) | 1.5 | ||
SGD 585.07 | 1 Piece(s) | 9 Day(s) or more | Parallel Type of Opening | Single Acting Type (Normally Close Type) | 12 | 63 | - | 0 | - | - | - | ||
SGD 680.67 | 1 Piece(s) | 9 Day(s) or more | Parallel Type of Opening | Single Acting Type (Normally Close Type) | 12 | 63 | - | 2 | NPN Open Collector Output | LED (Lights when ON) | 1.5 | ||
SGD 632.77 | 1 Piece(s) | 9 Day(s) or more | Parallel Type of Opening | Single Acting Type (Normally Close Type) | 12 | 63 | - | 1 | NPN Open Collector Output | LED (Lights when ON) | 1.5 | ||
SGD 701.95 | 1 Piece(s) | 9 Day(s) or more | Parallel Type of Opening | Single Acting Type (Normally Close Type) | 16 | 102 | - | 0 | - | - | - | ||
SGD 797.56 | 1 Piece(s) | 9 Day(s) or more | Parallel Type of Opening | Single Acting Type (Normally Close Type) | 16 | 102 | - | 2 | NPN Open Collector Output | LED (Lights when ON) | 1.5 | ||
SGD 749.86 | 1 Piece(s) | 9 Day(s) or more | Inserted Parallel Type / Parallel Type of Opening | Single Acting Type (Normally Close Type) | 16 | 102 | - | 1 | NPN Open Collector Output | LED (Lights when ON) | 1.5 | ||
SGD 544.70 | 1 Piece(s) | 9 Day(s) or more | Inserted Parallel Type / Parallel Type of Opening | Double Acting | 8 | 31 | 28 | 0 | - | - | - | ||
SGD 641.78 | 1 Piece(s) | 9 Day(s) or more | Inserted Parallel Type / Parallel Type of Opening | Double Acting | 8 | 31 | 28 | 2 | NPN Open Collector Output | LED (Lights when ON) | 1.5 | ||
SGD 592.61 | 1 Piece(s) | 9 Day(s) or more | Inserted Parallel Type / Parallel Type of Opening | Double Acting | 8 | 31 | 28 | 1 | NPN Open Collector Output | LED (Lights when ON) | 1.5 | ||
SGD 591.29 | 1 Piece(s) | 9 Day(s) or more | Inserted Parallel Type / Parallel Type of Opening | Double Acting | 10 | 43 | 39 | 0 | - | - | - | ||
SGD 688.37 | 1 Piece(s) | 9 Day(s) or more | Inserted Parallel Type / Parallel Type of Opening | Double Acting | 10 | 43 | 39 | 2 | NPN Open Collector Output | LED (Lights when ON) | 1.5 | ||
SGD 640.46 | 1 Piece(s) | 9 Day(s) or more | Inserted Parallel Type / Parallel Type of Opening | Double Acting | 10 | 43 | 39 | 1 | NPN Open Collector Output | LED (Lights when ON) | 1.5 | ||
SGD 666.80 | 1 Piece(s) | 9 Day(s) or more | Inserted Parallel Type / Parallel Type of Opening | Double Acting | 12 | 66 | 63 | 0 | - | - | - | ||
SGD 763.68 | 1 Piece(s) | 9 Day(s) or more | Inserted Parallel Type / Parallel Type of Opening | Double Acting | 12 | 66 | 63 | 2 | NPN Open Collector Output | LED (Lights when ON) | 1.5 | ||
SGD 715.97 | 1 Piece(s) | 9 Day(s) or more | Inserted Parallel Type / Parallel Type of Opening | Double Acting | 12 | 66 | 63 | 1 | NPN Open Collector Output | LED (Lights when ON) | 1.5 | ||
SGD 802.76 | 1 Piece(s) | 9 Day(s) or more | Inserted Parallel Type / Parallel Type of Opening | Double Acting | 16 | 110 | 102 | 0 | - | - | - | ||
SGD 899.84 | 1 Piece(s) | 9 Day(s) or more | Inserted Parallel Type / Parallel Type of Opening | Double Acting | 16 | 110 | 102 | 2 | NPN Open Collector Output | LED (Lights when ON) | 1.5 | ||
SGD 851.93 | 1 Piece(s) | 9 Day(s) or more | Inserted Parallel Type / Parallel Type of Opening | Double Acting | 16 | 110 | 102 | 1 | NPN Open Collector Output | LED (Lights when ON) | 1.5 | ||
SGD 480.77 | 1 Piece(s) | 9 Day(s) or more | Inserted Parallel Type | Single Acting Type (Normally Open Type) | 8 | - | 31 | 0 | - | - | - | ||
SGD 576.39 | 1 Piece(s) | 9 Day(s) or more | Inserted Parallel Type | Single Acting Type (Normally Open Type) | 8 | - | 31 | 2 | NPN Open Collector Output | LED (Lights when ON) | 1.5 | ||
SGD 528.48 | 1 Piece(s) | 9 Day(s) or more | Inserted Parallel Type | Single Acting Type (Normally Open Type) | 8 | - | 31 | 1 | NPN Open Collector Output | LED (Lights when ON) | 1.5 | ||
SGD 523.17 | 1 Piece(s) | 12 Day(s) or more | Inserted Parallel Type | Single Acting Type (Normally Open Type) | 10 | - | 43 | 0 | - | - | - | ||
SGD 618.79 | 1 Piece(s) | 9 Day(s) or more | Inserted Parallel Type | Single Acting Type (Normally Open Type) | 10 | - | 43 | 2 | NPN Open Collector Output | LED (Lights when ON) | 1.5 | ||
SGD 571.08 | 1 Piece(s) | 9 Day(s) or more | Inserted Parallel Type | Single Acting Type (Normally Open Type) | 10 | - | 43 | 1 | NPN Open Collector Output | LED (Lights when ON) | 1.5 | ||
SGD 584.75 | 1 Piece(s) | 9 Day(s) or more | Inserted Parallel Type | Single Acting Type (Normally Open Type) | 12 | - | 66 | 0 | - | - | - | ||
SGD 680.67 | 1 Piece(s) | 9 Day(s) or more | Inserted Parallel Type | Single Acting Type (Normally Open Type) | 12 | - | 66 | 2 | NPN Open Collector Output | LED (Lights when ON) | 1.5 | ||
SGD 632.77 | 1 Piece(s) | 9 Day(s) or more | Inserted Parallel Type | Single Acting Type (Normally Open Type) | 12 | - | 66 | 1 | NPN Open Collector Output | LED (Lights when ON) | 1.5 | ||
SGD 701.95 | 1 Piece(s) | 9 Day(s) or more | Inserted Parallel Type | Single Acting Type (Normally Open Type) | 16 | - | 110 | 0 | - | - | - | ||
SGD 797.54 | 1 Piece(s) | 9 Day(s) or more | Inserted Parallel Type | Single Acting Type (Normally Open Type) | 16 | - | 110 | 2 | NPN Open Collector Output | LED (Lights when ON) | 1.5 | ||
SGD 749.86 | 1 Piece(s) | 9 Day(s) or more | Inserted Parallel Type | Single Acting Type (Normally Open Type) | 16 | - | 110 | 1 | NPN Open Collector Output | LED (Lights when ON) | 1.5 |
Loading...
Type | Main Body | Number of Fingers | 2 pcs. | Main Body Shape | Square type |
---|---|---|---|---|---|
Closed Dimension L2(mm) | 0 | Environment, Applications | Standard | Additional Functions | No |
Operating Pressure Range(MPa) | 0.3::0.5 |
How can we improve?
How can we improve?