(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Parallel Gripper, Harmo-Made

Parallel Gripper, Harmo-Made

[Features]
· Saving space, light weight and high cycle with compact design.
· Has a light weight plastic type and excellent resistance of die casting type.
· The type with sensor can slide horizontally with proximity switch.
· Visually confirm the operation and clamp by flashing LED if it is adjusted with the work.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HP30D

Part Number
HP30D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 395.22

1 Piece(s) 19 Day(s) or more

Loading...

  1. 1

Basic Information

Type Main Body Gripping Methods Inserted Parallel Type Number of Fingers 2 pcs.
Main Body Shape Square type Operation Method Double Acting Open Dimension L1(mm) 29
Closed Dimension L2(mm) 20 Environment, Applications Standard Additional Functions No
Stroke Adjustment Mechanism No Operating Pressure Range(MPa) 0.25::0.9 Material of Body Die-cast
Bracket None Sensor None Cylinder cross-section area(㎠) 7.2

Please check the type/dimensions/specifications of the part HP30D in the Parallel Gripper, Harmo-Made series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)