(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Fitting for SCM, Flat

Fitting for SCM, Flat

[Features]Foot bracket for Super Micro Cylinder SCM series. Set of 2 pcs.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SCM-LB-20
SCM-LB-25
SCM-LB-32
SCM-LB-40
SCM-LB-50
SCM-LB-63
SCM-LB-80
SCM-LB-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube I.D. (mm)

SGD 9.14

1 Piece(s) 16 Day(s) or more 20

SGD 9.74

1 Piece(s) 4 Day(s) or more 25

SGD 9.90

1 Piece(s) 4 Day(s) or more 32

SGD 10.23

1 Piece(s) 4 Day(s) or more 40

SGD 14.97

1 Piece(s) 4 Day(s) or more 50

SGD 20.66

1 Piece(s) 4 Day(s) or more 63

SGD 26.99

1 Piece(s) 4 Day(s) or more 80

SGD 25.91

1 Piece(s) 9 Day(s) or more 100

Loading...

  1. 1

Basic Information

Type Foot Applicable Cylinder Series SCM Type of Support Foot

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)