(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Fittings for CMK2/CMA2/CKV2/JSK2/JSM2, Double Knuckle Joint

Fittings for CMK2/CMA2/CKV2/JSK2/JSM2, Double Knuckle Joint

Double notched knuckle for cylinder CMK2, CMA2, CKV2, JSK2, JSM2. Pins and retaining rings are attached.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

M1-Y-40

 
Part Number
M1-Y-40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 24.12

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type of Support Double Notched Knuckle Joint Thread Size M(mm) M12 Thread Pitch(mm) 1.5
Material Steel Accessories Included With attachment Applicable Cylinder Series CMK2.CMA2.CKV2.JSK2.JSM2
Applicable Tube I.D. (mm) 40

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)